This version is outdated by a newer approved version.This version (26 Mar 2015 11:52) is a draft.
Approvals: 0/1
This is an old revision of the document!
Low Voltage Drive Board
Features
Connects to the Controller board and has a power stage that can drive drive motors up to 48V and 20A.
Drives 2 motors simultaneously
High frequency drive stage implemented with
ADI isolated gate drivers
Supported motor types
Integrated over current protection
Reverse voltage protection
Current and Voltage measurement using isolated ADCs
BEMF zero cross detection for sensorless control of PMSM or BLDC motors
Separate voltage supplies for the 2 motors so that the motors don’t influence each other
Block Diagram
Picture and Main Components
Key Parts
Measurement |
AD7401A | 5 kV rms, isolated 2nd order Sigma-Delta modulator |
AD8207 | Zero drift, high voltage, bidirectional difference amplifier |
AD8251 | 24 MHz rail-to-rail dual op amp |
AD8630 | Zero drift, single-supply, rail-to-rail quad op amp |
Power |
ADuM5000 | isoPower® integrated isolated dc-to-dc converter |
ADP1621 | Constant-frequency, current-mode step-up dc/dc controller |
ADP2301 | 1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator |
ADP7102 | 20 V, 300 mA, low noise, CMOS LDO |
MOSFET Drivers |
ADuM5230 | Isolated half-bridge driver with integrated high-side supply |
IRS2336DSTRPBF | High voltage 3 phase gate driver IC |
Switches
Emergency Stop Switch
Reset switch
Downloads