Wiki

This version is outdated by a newer approved version.DiffThis version (26 Mar 2015 11:42) is a draft.
Approvals: 0/1

This is an old revision of the document!


Low Voltage Drive Board

Features

  • Connects to the Controller board and has a power stage that can drive drive motors up to 48V and 20A.
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    • BLDC
    • PMSM
    • Brushed DC
    • Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
    • Current measurement on 2 phases for 2 motors
    • DC Link Voltage measurement
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don’t influence each other

Block Diagram

Picture and Main Components

AD-DRVLV2-EBZ Top AD-DRVLV2-EBZ Bottom

Key Parts

Measurement
AD7401A 5 kV rms, isolated 2nd order Sigma-Delta modulator
AD8207 Zero drift, high voltage, bidirectional difference amplifier
AD8251 24 MHz rail-to-rail dual op amp
AD8630 Zero drift, single-supply, rail-to-rail quad op amp
Power
ADuM5000 isoPower® integrated isolated dc-to-dc converter
ADP1621 Constant-frequency, current-mode step-up dc/dc controller
ADP2301 1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator
ADP7102 20 V, 300 mA, low noise, CMOS LDO
MOSFET Drivers
ADuM5230 Isolated half-bridge driver with integrated high-side supply
IRS2336DSTRPBF High voltage 3 phase gate driver IC

Connectors

AD-FMC-MOTCON1-EBZ Connectors

Power connector
  • The connector P4 is used to supply 12…48 VDC to the drive board
  • The polarity is indicated in the picture above
BLDC / Stepper motor connector
  • For BLDC motors use connector P1 (Phase 1, 2 and 3)
  • For Stepper motors use connector P1 and pin 3 of P5 (Phase 1, 2, 3 and 4)

Switches

AD-FMC-MOTCON1-EBZ Buttons

Emergency Stop Switch
  • S2 is a latching emergency stop switch.
  • If triggered the supply for the power stage is turned off.
  • Led DS3 indicates the state of the power stage.
Reset switch
  • S1 is a reset switch for the emergency stop latch.
  • By pressing S1 when S2 is off the power stage is turned on.

LEDs

LED Description
DS1 Vadj Power Good
DS2 12V Power Good
DS3 Over Current
DS4 Motor Fault
DS5 PWM Enable
DS6 Motor Power Good
< 100% 100% >

Motor Driver Interface

The IRS2336D Three Phase Gate Driver IC has the following interface signals features:

  • 3 pairs of complementary PWM signals with inverted logic
  • PWM frequency up to 150 kHz
  • Hardware integrated dead-time protection
  • Enable signal to start / stop the driver
  • Fault signal from the driver

Downloads

AD-DRVLV1-EBZ

Navigation - AD-FMCMOTCON1-EBZ

resources/eval/user-guides/ad-fmcmotcon2-ebz/hardware/lv_board.1427366563.txt.gz · Last modified: 26 Mar 2015 11:42 by Andrei Cozma