This is an old revision of the document!
Power | |
---|---|
ADuM5000 | isoPower® integrated isolated dc-to-dc converter |
ADP3335 | HIGH ACCURACY ULTRALOW QUIESCENT CURRENT, 500 mA, ANYCAP® LOW DROPOUT |
Isolation | |
ADUM3223 | 3 KV RMS ISOLATED PRECISION HALF-BRIDGE DRIVER, 4 A OUTPUT |
The system is equipped with an LCD which displays information about the state of the load such and together with the 3 push buttons placed below it can be used to display and configure different system parameters. The +/- buttons are used to navigate through the system's menu and to change different system parameters, while the Enter button is used to confirm parameter changes or to enter / exit the menu screens.
In order interface the Dyno with the Analog Discovery™ USB Oscilloscope:
Two software packages are available for interfacing with Analog Discovery™:
The signals available to the Analog Discovery™ are:
Dyno Signal | Analog Discovery channel | Description |
---|---|---|
I_A | Scope Channel 1 Positive | Phase A motor current (185mv/A) |
I_B | Scope Channel 2 Positive | Phase B motor current (185mv/A) |
PWM1 | Digital Channel 0 | Phase A PWM (3.3V levels) |
PWM2 | Digital Channel 2 | Phase B PWM (3.3V levels) |
PWM3 | Digital Channel 2 | Phase C PWM (3.3V levels) |
The system needs a 5V 500mA power supply. The power connector is a 2.1 X 5.5MM jack with the center pin positive(+)
AD-DYNO1-EBZ