This is an old revision of the document!
This guide provides some quick instructions (still takes awhile to download, and set things up) on how to setup the AD-FMCDAQ3-EBZ on KCU105
You will need to:
All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.
Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.
There are two ways of loading the design. One is using the XCST command line, and the second method is to run the tcl script which takes care of loading the bit file and the Linux image.
In Windows, you can run the XSCT terminal from start menu → Xilinx Design Tools → Xilinx Software Command Line Tool.
xsct% connect tcfchan#1 xsct% fpga -f system_top.bit 100% 10MB 1.7MB/s 00:06 xsct% targets 1* xcku040 2 MicroBlaze Debug Module at USER2 3 MicroBlaze #0 (Running) 4 Legacy Debug Hub xsct% target 3 xsct% targets 1 xcku040 2 MicroBlaze Debug Module at USER2 3* MicroBlaze #0 (Running) 4 Legacy Debug Hub xsct% dow simpleImage.kcu105_fmcdaq3 Downloading Program -- C:/Users/PPop/Downloads/2018_r1_kcu105_fmcdaq3/simpleImage.kcu105_fmcdaq3 section, .text: 0x80000000 - 0x803e38e7 section, __fdt_blob: 0x803e38e8 - 0x803eb8e7 section, .rodata: 0x803ec000 - 0x8053363f section, .builtin_fw: 0x80533640 - 0x80533663 section, __ksymtab: 0x80533664 - 0x805392c3 section, __ksymtab_gpl: 0x805392c4 - 0x8053d873 section, __ksymtab_strings: 0x8053d874 - 0x80554ea9 section, __param: 0x80554eac - 0x80555383 section, __modver: 0x80555384 - 0x80555fff section, __ex_table: 0x80556000 - 0x80557687 section, .notes: 0x80557688 - 0x805576ab section, .sdata2: 0x805576ac - 0x80557fff section, .data: 0x80558000 - 0x8057bd1f section, .init.text: 0x8057c000 - 0x8059caab section, .init.data: 0x8059cac0 - 0x8059eabf section, .init.ivt: 0x8059eac0 - 0x8059eae7 section, .init.setup: 0x8059eae8 - 0x8059ee2f section, .initcall.init: 0x8059ee30 - 0x8059f213 section, .con_initcall.init: 0x8059f214 - 0x8059f21b section, .init.ramfs: 0x8059f21c - 0x808b30c3 section, .bss: 0x808b4000 - 0x808cd29b 100% 8MB 0.2MB/s 00:42 Setting PC to Program Start Address 0x80000000 Successfully downloaded C:/Users/PPop/Downloads/2018_r1_kcu105_fmcdaq3/simpleImage.kcu105_fmcdaq3 xsct% Info: MicroBlaze #0 (target 3) Stopped at 0x0 (Stop) xsct% con Info: MicroBlaze #0 (target 3) Running xsct% disconnect xsct% Info: tcfchan#1 closed
Run Vivado TCL Shell from Windows start menu → Xilinx Design Suite → Vivado → Vivado TCL Shell. (In Linux, source the settings.sh file first)
****** Vivado v2021.1 (64-bit) **** SW Build 3247384 on Thu Jun 10 19:36:33 MDT 2021 **** IP Build 3246043 on Fri Jun 11 00:30:35 MDT 2021 ** Copyright 1986-2021 Xilinx, Inc. All Rights Reserved. Vivado% cd \path\to\2018_r1_kcu105_fmcdaq3 Vivado% xsct run.tcl ****** Xilinx hw_server v2021.1 **** Build date : Jun 10 2021 at 20:17:23 ** Copyright 1986-2021 Xilinx, Inc. All Rights Reserved. INFO: hw_server application started INFO: To connect to this hw_server instance use url: TCP:127.0.0.1:3121 Vivado%
user | password |
---|---|
root | analog |
Ramdisk addr 0x00000000, Compiled-in FDT at 803e38e8 Linux version 4.9.0-g87beab60b2b9 (dragos@debian) (gcc version 5.2.0 (crosstool-NG 1.20.0) ) #162 Tue May 8 1 1:53:50 EEST 2018 setup_cpuinfo: initialising setup_cpuinfo: Using full CPU PVR support wt_msr_noirq setup_memory: max_mapnr: 0x30000 setup_memory: min_low_pfn: 0x80000 setup_memory: max_low_pfn: 0xb0000 setup_memory: max_pfn: 0xb0000 Zone ranges: DMA [mem 0x0000000080000000-0x00000000afffffff] Normal empty Movable zone start for each node Early memory node ranges node 0: [mem 0x0000000080000000-0x00000000ffffefff] Initmem setup node 0 [mem 0x0000000080000000-0x00000000ffffefff] On node 0 totalpages: 196608 free_area_init_node: node 0, pgdat 8057b3e0, node_mem_map 808d5000 DMA zone: 1536 pages used for memmap DMA zone: 0 pages reserved DMA zone: 196608 pages, LIFO batch:31 pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 pcpu-alloc: [0] 0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 195072 Kernel command line: console=ttyUL0,115200 PID hash table entries: 4096 (order: 2, 16384 bytes) Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) Memory: 769632K/786432K available (3982K kernel code, 143K rwdata, 1448K rodata, 3292K init, 100K bss, 16800K reserved, 0K cma-reserved) Kernel virtual memory layout: * 0xffffe000..0xfffff000 : fixmap * 0xffffe000..0xffffe000 : early ioremap * 0xb0000000..0xffffe000 : vmalloc & ioremap NR_IRQS:128 /amba_pl/interrupt-controller@41200000: num_irq=16, edge=0x410 /amba_pl/timer@41c00000: irq=1 clocksource: xilinx_clocksource: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604467 ns xilinx_timer_shutdown xilinx_timer_set_periodic sched_clock: 32 bits at 100MHz, resolution 10ns, wraps every 21474836475ns Calibrating delay loop... 49.35 BogoMIPS (lpj=246784) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) devtmpfs: initialized clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns NET: Registered protocol family 16 clocksource: Switched to clocksource xilinx_clocksource NET: Registered protocol family 2 TCP established hash table entries: 8192 (order: 3, 32768 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 1, 8192 bytes) UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. random: fast init done Skipping unavailable RESET gpio -2 (reset) futex hash table entries: 256 (order: -1, 3072 bytes) workingset: timestamp_bits=30 max_order=18 bucket_order=0 jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. Block layer SCSI generic (bsg) driver version 0.4 loaded (major 252) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled 40600000.serial: ttyUL0 at MMIO 0x40600000 (irq = 5, base_baud = 0) is a uartlite console [ttyUL0] enabled brd: module loaded Xilinx SystemACE device driver, major=254 libphy: Fixed MDIO Bus: probed xilinx_axienet 40e00000.ethernet: TX_CSUM 2 xilinx_axienet 40e00000.ethernet: RX_CSUM 2 libphy: Xilinx Axi Ethernet MDIO: probed i2c /dev entries driver i2c i2c-0: Added multiplexed i2c bus 1 at24 2-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 2 i2c i2c-0: Added multiplexed i2c bus 3 i2c i2c-0: Added multiplexed i2c bus 4 pca954x 0-0075: registered 4 multiplexed busses for I2C mux pca9544 spi0.0 supply vcc not found, using dummy regulator axi_adxcvr 44a50000.axi-ad9680-adxcvr: cpll: fb_div_N1=5 cpll: fb_div_N2=2 cpll: refclk_div=1 axi_adxcvr 44a50000.axi-ad9680-adxcvr: cpll: fb_div_N1=5 cpll: fb_div_N2=2 cpll: refclk_div=1 axi_adxcvr 44a50000.axi-ad9680-adxcvr: AXI-ADXCVR-RX (16.01.a) using GTH3 at 0x44A50000 mapped to 0xb0190000. Number of lanes: 4. axi_adxcvr 44a60000.axi-ad9152-adxcvr: qpll: fb_div=20, qpll: refclk_div=1 axi_adxcvr 44a60000.axi-ad9152-adxcvr: qpll: fb_div=20, qpll: refclk_div=1 axi_adxcvr 44a60000.axi-ad9152-adxcvr: AXI-ADXCVR-TX (16.01.a) using GTH3 at 0x44A60000 mapped to 0xb01b0000. Number of lanes: 4. NET: Registered protocol family 17 ad9680 spi0.2: AD9680 PLL LOCKED cf_axi_adc 44a10000.axi-ad9680-hpc: ADI AIM (10.00.b) at 0x44A10000 mapped to 0xb01f0000, probed ADC AD9680 a s MASTER cf_axi_dds 44a04000.axi-ad9152-hpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.00.b) at 0x44A04000 mapped to 0xb 0210000, probed DDS AD9152 Freeing unused kernel memory: 3292K (8057c000 - 808b3000) This architecture does not have kernel memory protection. Starting logging: OK Initializing random number generator... done. Starting network: OK Starting network... udhcpc: started, v1.25.0 net eth0: Promiscuous mode disabled. net eth0: Promiscuous mode disabled. udhcpc: sending discover xilinx_axienet 40e00000.ethernet eth0: Link is Down xilinx_axienet 40e00000.ethernet eth0: Link is Up - 1Gbps/Full - flow control off udhcpc: sending discover udhcpc: sending discover udhcpc: sending select for 10.48.65.107 udhcpc: lease of 10.48.65.107 obtained, lease time 21600 deleting routers adding dns 10.32.51.110 adding dns 10.64.53.110 Starting dropbear sshd: OK Starting IIO Server Daemon Welcome to Buildroot buildroot login: root Password:
Run the ifconfig command on your UART terminal and get your board IP
# ifconfig eth0 Link encap:Ethernet HWaddr 00:0A:35:00:00:01 inet addr:your_board_ip Bcast: Mask:255.255.255.0 UP BROADCAST RUNNING MTU:1500 Metric:1 RX packets:135 errors:0 dropped:0 overruns:0 frame:0 TX packets:3 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:19104 (18.6 KiB) TX bytes:1026 (1.0 KiB) #
Open IIO Scope application and type ip:board_ip in the URI tab
You should see two screens:
Analog Devices will provide limited online support for anyone using the reference design with Analog Devices components via the EngineerZone.