This guide provides some quick instructions (still takes awhile to download, and set things up) on how to setup the AD-FMCDAQ2-EBZ on:
All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.
Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.
You will need to:
Alternatively, you can connect to board using USB-to-UART cable (using for example TeraTerm
). Check network IP (for example by running ifconfig
command), run enable_dummy_display.sh
and then you can also connect by VNC without using a monitor.
Boot Log (Click to expand)
Boot Log (Click to expand)
U-Boot 2018.01-21439-gd244ce5 (Jul 29 2021 - 16:31:12 +0100) Xilinx Zynq ZC706, Build: jenkins-development-build_uboot-1 Model: Zynq ZC706 Development Board Board: Xilinx Zynq Silicon: v3.1 I2C: ready DRAM: ECC disabled 1 GiB MMC: sdhci@e0100000: 0 (SD) SF: Detected s25fl128s_64k with page size 512 Bytes, erase size 128 KiB, total 32 MiB *** Warning - bad CRC, using default environment In: serial@e0001000 Out: serial@e0001000 Err: serial@e0001000 Net: ZYNQ GEM: e000b000, phyaddr 7, interface rgmii-id eth0: ethernet@e000b000 reading uEnv.txt 407 bytes read in 12 ms (32.2 KiB/s) Importing environment from SD ... Hit any key to stop autoboot: 0 Device: sdhci@e0100000 Manufacturer ID: 3 OEM: 5344 Name: SL16G Tran Speed: 50000000 Rd Block Len: 512 SD version 3.0 High Capacity: Yes Capacity: 14.8 GiB Bus Width: 4-bit Erase Group Size: 512 Bytes reading uEnv.txt 407 bytes read in 11 ms (36.1 KiB/s) Loaded environment from uEnv.txt Importing environment from SD ... Running uenvcmd ... Copying Linux from SD to RAM... reading uImage 7486816 bytes read in 432 ms (16.5 MiB/s) reading devicetree.dtb 26702 bytes read in 26 ms (1002.9 KiB/s) ** Unable to read file uramdisk.image.gz ** ## Booting kernel from Legacy Image at 03000000 ... Image Name: Linux-5.10.0-98156-g6b62b86d3dc7 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 7486752 Bytes = 7.1 MiB Load Address: 00008000 Entry Point: 00008000 Verifying Checksum ... OK ## Flattened Device Tree blob at 02a00000 Booting using the fdt blob at 0x2a00000 Loading Kernel Image ... OK Loading Device Tree to 1fff6000, end 1ffff84d ... OK Starting kernel ... Booting Linux on physical CPU 0x0 Linux version 5.10.0-98156-g6b62b86d3dc7 (jenkins@romlxbuild1.adlk.analog.com) (arm-xilinx-linux-gnueabi-gcc.real (GCC) 10.2.0, GNU ld (GNU Binutils) 2.35.0.20200730) #6086 SMP PREEMPT Thu Apr 14 06:51:49 IST 2022 CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache OF: fdt: Machine model: Xilinx Zynq ZC706 OF: fdt: earlycon: stdout-path /amba@0/uart@E0001000 not found Memory policy: Data cache writealloc cma: Reserved 128 MiB at 0x38000000 Zone ranges: Normal [mem 0x0000000000000000-0x000000002fffffff] HighMem [mem 0x0000000030000000-0x000000003fffffff] Movable zone start for each node Early memory node ranges node 0: [mem 0x0000000000000000-0x000000003fffffff] Initmem setup node 0 [mem 0x0000000000000000-0x000000003fffffff] percpu: Embedded 15 pages/cpu s29900 r8192 d23348 u61440 Built 1 zonelists, mobility grouping on. Total pages: 260608 Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlycon rootfstype=ext4 rootwait clk_ignore_unused cpuidle.off=1 Dentry cache hash table entries: 131072 (order: 7, 524288 bytes, linear) Inode-cache hash table entries: 65536 (order: 6, 262144 bytes, linear) mem auto-init: stack:off, heap alloc:off, heap free:off Memory: 886148K/1048576K available (11264K kernel code, 801K rwdata, 7472K rodata, 1024K init, 348K bss, 31356K reserved, 131072K cma-reserved, 131072K highmem) rcu: Preemptible hierarchical RCU implementation. rcu: RCU event tracing is enabled. rcu: RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2. Trampoline variant of Tasks RCU enabled. rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 efuse mapped to (ptrval) slcr mapped to (ptrval) L2C: platform modifies aux control register: 0x72360000 -> 0x72760000 L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000 L2C-310 erratum 769419 enabled L2C-310 enabling early BRESP for Cortex-A9 L2C-310 full line of zeros enabled for Cortex-A9 L2C-310 ID prefetch enabled, offset 1 lines L2C-310 dynamic clock gating enabled, standby mode enabled L2C-310 cache controller enabled, 8 ways, 512 kB L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001 random: get_random_bytes called from start_kernel+0x33c/0x4e0 with crng_init=0 zynq_clock_init: clkc starts at (ptrval) Zynq clock init sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns Switching to timer-based delay loop, resolution 3ns clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns timer #0 at (ptrval), irq=25 Console: colour dummy device 80x30 Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 2048 (order: 1, 8192 bytes, linear) Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes, linear) CPU: Testing write buffer coherency: ok CPU0: Spectre v2: using BPIALL workaround CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 Setting up static identity map for 0x100000 - 0x100060 rcu: Hierarchical SRCU implementation. smp: Bringing up secondary CPUs ... CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 CPU1: Spectre v2: using BPIALL workaround smp: Brought up 1 node, 2 CPUs SMP: Total of 2 processors activated (1333.33 BogoMIPS). CPU: All CPU(s) started in SVC mode. devtmpfs: initialized VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 512 (order: 3, 32768 bytes, linear) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations thermal_sys: Registered thermal governor 'step_wise' hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. hw-breakpoint: maximum watchpoint size is 4 bytes. zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0x(ptrval) e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 33, base_baud = 3125000) is a xuartps printk: console [ttyPS0] enabled SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb mc: Linux media interface: v0.10 videodev: Linux video capture interface: v2.00 jesd204: created con: id=0, topo=0, link=0, /fpga-axi@0/axi-adxcvr-rx@44a50000 <-> /fpga-axi@0/axi-jesd204-rx@44aa0000 jesd204: created con: id=1, topo=0, link=0, /fpga-axi@0/axi-jesd204-rx@44aa0000 <-> /fpga-axi@0/axi-ad9680-hpc@44a10000 jesd204: created con: id=2, topo=1, link=0, /fpga-axi@0/axi-adxcvr-tx@44a60000 <-> /fpga-axi@0/axi-jesd204-tx@44a90000 jesd204: created con: id=3, topo=1, link=0, /fpga-axi@0/axi-jesd204-tx@44a90000 <-> /fpga-axi@0/axi-ad9144-hpc@44a04000 jesd204: created con: id=4, topo=0, link=0, /fpga-axi@0/axi-ad9680-hpc@44a10000 <-> /axi/spi@e0006000/ad9680@2 jesd204: created con: id=5, topo=1, link=0, /fpga-axi@0/axi-ad9144-hpc@44a04000 <-> /axi/spi@e0006000/ad9144@1 jesd204: /axi/spi@e0006000/ad9680@2: JESD204[0] transition uninitialized -> initialized jesd204: /axi/spi@e0006000/ad9144@1: JESD204[0] transition uninitialized -> initialized jesd204: found 8 devices and 2 topologies FPGA manager framework Advanced Linux Sound Architecture Driver Initialized. clocksource: Switched to clocksource arm_global_timer NET: Registered protocol family 2 tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear) TCP established hash table entries: 8192 (order: 3, 32768 bytes, linear) TCP bind hash table entries: 8192 (order: 4, 65536 bytes, linear) TCP: Hash tables configured (established 8192 bind 8192) UDP hash table entries: 512 (order: 2, 16384 bytes, linear) UDP-Lite hash table entries: 512 (order: 2, 16384 bytes, linear) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing. hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available workingset: timestamp_bits=30 max_order=18 bucket_order=0 NFS: Registering the id_resolver key type Key type id_resolver registered Key type id_legacy registered nfs4filelayout_init: NFSv4 File Layout Driver Registering... fuse: init (API version 7.32) bounce: pool size: 64 pages io scheduler mq-deadline registered io scheduler kyber registered zynq-pinctrl 700.pinctrl: zynq pinctrl initialized dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330 dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16 brd: module loaded loop: module loaded Registered mathworks_ip class spi-nor spi1.0: found s25fl128s1, expected n25q128a11 random: fast init done spi-nor spi1.0: trying to lock already unlocked area spi-nor spi1.0: s25fl128s1 (32768 Kbytes) 5 fixed-partitions partitions found on MTD device spi1.0 Creating 5 MTD partitions on "spi1.0": 0x000000000000-0x000000500000 : "boot" 0x000000500000-0x000000520000 : "bootenv" 0x000000520000-0x000000540000 : "config" 0x000000540000-0x000000fc0000 : "image" 0x000000fc0000-0x000002000000 : "spare" MACsec IEEE 802.1AE libphy: Fixed MDIO Bus: probed tun: Universal TUN/TAP device driver, 1.6 libphy: MACB_mii_bus: probed macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 36 (00:0a:35:00:01:22) usbcore: registered new interface driver asix usbcore: registered new interface driver ax88179_178a usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver net1080 usbcore: registered new interface driver cdc_subset usbcore: registered new interface driver zaurus usbcore: registered new interface driver cdc_ncm ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver usbcore: registered new interface driver uas usbcore: registered new interface driver usb-storage usbcore: registered new interface driver usbserial_generic usbserial: USB Serial support registered for generic usbcore: registered new interface driver ftdi_sio usbserial: USB Serial support registered for FTDI USB Serial Device usbcore: registered new interface driver upd78f0730 usbserial: USB Serial support registered for upd78f0730 ULPI transceiver vendor/product ID 0x0424/0x0007 Found SMSC USB3320 ULPI transceiver. ULPI integrity check: passed. ci_hdrc ci_hdrc.0: EHCI Host Controller ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1 ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: EHCI Host Controller usb usb1: Manufacturer: Linux 5.10.0-98156-g6b62b86d3dc7 ehci_hcd usb usb1: SerialNumber: ci_hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected i2c /dev entries driver si570 1-005d: registered, current frequency 156250000 Hz i2c i2c-0: Added multiplexed i2c bus 1 adv7511 2-0039: supply avdd not found, using dummy regulator adv7511 2-0039: supply dvdd not found, using dummy regulator adv7511 2-0039: supply pvdd not found, using dummy regulator adv7511 2-0039: supply bgvdd not found, using dummy regulator adv7511 2-0039: supply dvdd-3v not found, using dummy regulator i2c i2c-0: Added multiplexed i2c bus 2 at24 3-0054: supply vcc not found, using dummy regulator at24 3-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 3 pca953x 4-0021: supply vcc not found, using dummy regulator pca953x 4-0021: using no AI i2c i2c-0: Added multiplexed i2c bus 4 rtc rtc0: invalid alarm value: 2022-05-10T20:80:00 rtc-pcf8563 5-0051: registered as rtc0 rtc-pcf8563 5-0051: setting system clock to 2022-05-06T13:00:06 UTC (1651842006) i2c i2c-0: Added multiplexed i2c bus 5 at24 6-0050: supply vcc not found, using dummy regulator at24 6-0050: 256 byte 24c02 EEPROM, writable, 1 bytes/write i2c i2c-0: Added multiplexed i2c bus 6 i2c i2c-0: Added multiplexed i2c bus 7 i2c i2c-0: Added multiplexed i2c bus 8 pca954x 0-0074: registered 8 multiplexed busses for I2C switch pca9548 usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) gspca_main: v2.14.0 registered cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer with timeout 10s Xilinx Zynq CpuIdle Driver started failed to register cpuidle driver sdhci: Secure Digital Host Controller Interface driver sdhci: Copyright(c) Pierre Ossman sdhci-pltfm: SDHCI platform and OF driver helper ledtrig-cpu: registered to indicate activity on CPUs hid: raw HID events driver (C) Jiri Kosina usbcore: registered new interface driver usbhid usbhid: USB HID core driver mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA ad9523 spi0.0: supply vcc not found, using dummy regulator mmc0: new high speed SDHC card at address aaaa mmcblk0: mmc0:aaaa SL16G 14.8 GiB mmcblk0: p1 p2 p3 axi_adxcvr 44a50000.axi-adxcvr-rx: adxcvr_enforce_settings: Using QPLL without access, assuming desired Lane rate will be configured by a different instance axi_adxcvr 44a50000.axi-adxcvr-rx: AXI-ADXCVR-RX (17.05.a) using QPLL on GTX2 at 0x44A50000. Number of lanes: 4. axi_adxcvr 44a60000.axi-adxcvr-tx: AXI-ADXCVR-TX (17.05.a) using QPLL on GTX2 at 0x44A60000. Number of lanes: 4. axi-jesd204-rx 44aa0000.axi-jesd204-rx: AXI-JESD204-RX (1.07.a) at 0x44AA0000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm. axi-jesd204-tx 44a90000.axi-jesd204-tx: AXI-JESD204-TX (1.06.a) at 0x44A90000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm. axi_sysid 45000000.axi-sysid-0: AXI System ID core version (1.01.a) found axi_sysid 45000000.axi-sysid-0: [daq2] [ADC_OFFLOAD_TYPE=1 DAC_OFFLOAD_TYPE=0] on [zc706] git branch <master> git <fe713a5e98078976af3d745172afece0dd2b4910> clean [2022-04-01 21:38:02] UTC fpga_manager fpga0: Xilinx Zynq FPGA Manager registered usbcore: registered new interface driver snd-usb-audio NET: Registered protocol family 10 Segment Routing with IPv6 sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 NET: Registered protocol family 36 Key type dns_resolver registered Registering SWP/SWPB emulation handler of-fpga-region fpga-full: FPGA Region probed [drm] Initialized axi_hdmi_drm 1.0.0 20120930 for 70e00000.axi_hdmi on minor 0 axi-hdmi 70e00000.axi_hdmi: [drm] Cannot find any crtc or sizes ad9208 spi0.2: ad9680 PLL LOCKED ad9208 spi0.2: ad9680 Rev. 2 Grade 10 (API 1.0.1) probed cf_axi_dds 44a04000.axi-ad9144-hpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.01.b) at 0x44A04000 mapped to 0x(ptrval), probed DDS (null) jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition initialized -> probed jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition probed -> idle jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition idle -> device_init jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition device_init -> link_init jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition link_init -> link_supported jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition link_supported -> link_pre_setup jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition link_pre_setup -> clk_sync_stage1 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition clk_sync_stage1 -> clk_sync_stage2 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition clk_sync_stage2 -> clk_sync_stage3 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition clk_sync_stage3 -> link_setup jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition link_setup -> opt_setup_stage1 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition opt_setup_stage1 -> opt_setup_stage2 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition opt_setup_stage2 -> opt_setup_stage3 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition opt_setup_stage3 -> opt_setup_stage4 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition opt_setup_stage4 -> opt_setup_stage5 jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition opt_setup_stage5 -> clocks_enable jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition clocks_enable -> link_enable ad9144 spi0.1: Link0 code grp sync: f ad9144 spi0.1: Link0 frame sync stat: f ad9144 spi0.1: Link0 good checksum stat: f ad9144 spi0.1: Link0 init lane_sync stat: f ad9144 spi0.1: Link0 4 lanes @ 10000000 kBps jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition link_enable -> link_running jesd204: /axi/spi@e0006000/ad9144@1,jesd204:0,parent=spi0.1: JESD204[0] transition link_running -> opt_post_running_stage cf_axi_adc 44a10000.axi-ad9680-hpc: ADI AIM (10.01.b) at 0x44A10000 mapped to 0x(ptrval), probed ADC AD9680 as MASTER jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition initialized -> probed jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition probed -> idle jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition idle -> device_init jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition device_init -> link_init jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition link_init -> link_supported jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition link_supported -> link_pre_setup jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition link_pre_setup -> clk_sync_stage1 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition clk_sync_stage1 -> clk_sync_stage2 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition clk_sync_stage2 -> clk_sync_stage3 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition clk_sync_stage3 -> link_setup jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition link_setup -> opt_setup_stage1 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition opt_setup_stage1 -> opt_setup_stage2 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition opt_setup_stage2 -> opt_setup_stage3 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition opt_setup_stage3 -> opt_setup_stage4 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition opt_setup_stage4 -> opt_setup_stage5 jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition opt_setup_stage5 -> clocks_enable jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition clocks_enable -> link_enable jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition link_enable -> link_running jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0] transition link_running -> opt_post_running_stage input: gpio_keys as /devices/soc0/gpio_keys/input/input0 of_cfs_init of_cfs_init: OK clk: Not disabling unused clocks ALSA device list: #0: HDMI monitor EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:2. devtmpfs: mounted Freeing unused kernel memory: 1024K Run /sbin/init as init process systemd[1]: systemd 247.3-7+rpi1 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +ZSTD +SECCOMP +BLKID +ELFUTILS +KMOD +IDN2 -IDN +PCRE2 default-hierarchy=unified) systemd[1]: Detected architecture arm. Welcome to Kuiper GNU/Linux 11.2 (bullseye)! systemd[1]: Set hostname to <analog>. random: crng init done systemd[1]: /lib/systemd/system/plymouth-start.service:16: Unit configured to use KillMode=none. This is unsafe, as it disables systemd's process lifecycle management for the service. Please update your service to use a safer KillMode=, such as 'mixed' or 'control-group'. Support for KillMode=none is deprecated and will eventually be removed. systemd[1]: Queued start job for default target Graphical Interface. systemd[1]: system-getty.slice: unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling. systemd[1]: (This warning is only shown for the first unit using IP firewalling.) systemd[1]: Created slice system-getty.slice. [ OK ] Created slice system-getty.slice. systemd[1]: Created slice system-modprobe.slice. [ OK ] Created slice system-modprobe.slice. systemd[1]: Created slice system-serial\x2dgetty.slice. [ OK ] Created slice system-serial\x2dgetty.slice. systemd[1]: Created slice system-systemd\x2dfsck.slice. [ OK ] Created slice system-systemd\x2dfsck.slice. systemd[1]: Created slice User and Session Slice. [ OK ] Created slice User and Session Slice. systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ OK ] Started Forward Password R…uests to Wall Directory Watch. systemd[1]: Condition check resulted in Arbitrary Executable File Formats File System Automount Point being skipped. systemd[1]: Reached target Slices. [ OK ] Reached target Slices. systemd[1]: Reached target Swap. [ OK ] Reached target Swap. systemd[1]: Listening on Syslog Socket. [ OK ] Listening on Syslog Socket. systemd[1]: Listening on fsck to fsckd communication Socket. [ OK ] Listening on fsck to fsckd communication Socket. systemd[1]: Listening on initctl Compatibility Named Pipe. [ OK ] Listening on initctl Compatibility Named Pipe. systemd[1]: Condition check resulted in Journal Audit Socket being skipped. systemd[1]: Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket (/dev/log). systemd[1]: Listening on Journal Socket. [ OK ] Listening on Journal Socket. systemd[1]: Listening on udev Control Socket. [ OK ] Listening on udev Control Socket. systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. systemd[1]: Condition check resulted in Huge Pages File System being skipped. systemd[1]: Condition check resulted in POSIX Message Queue File System being skipped. systemd[1]: Mounting RPC Pipe File System... Mounting RPC Pipe File System... systemd[1]: Mounting Kernel Debug File System... Mounting Kernel Debug File System... systemd[1]: Condition check resulted in Kernel Trace File System being skipped. systemd[1]: Condition check resulted in Kernel Module supporting RPCSEC_GSS being skipped. systemd[1]: Starting Restore / save the current clock... Starting Restore / save the current clock... systemd[1]: Starting Set the console keyboard layout... Starting Set the console keyboard layout... systemd[1]: Condition check resulted in Create list of static device nodes for the current kernel being skipped. systemd[1]: Starting Load Kernel Module configfs... Starting Load Kernel Module configfs... systemd[1]: Starting Load Kernel Module drm... Starting Load Kernel Module drm... systemd[1]: Starting Load Kernel Module fuse... Starting Load Kernel Module fuse... systemd[1]: Condition check resulted in Set Up Additional Binary Formats being skipped. systemd[1]: Condition check resulted in File System Check on Root Device being skipped. systemd[1]: Starting Journal Service... Starting Journal Service... systemd[1]: Starting Load Kernel Modules... Starting Load Kernel Modules... systemd[1]: Starting Remount Root and Kernel File Systems... Starting Remount Root and Kernel File Systems... systemd[1]: Starting Coldplug All udev Devices... Starting Coldplug All udev Devices... systemd[1]: Mounted RPC Pipe File System. [ OK ] Mounted RPC Pipe File System. systemd[1]: Mounted Kernel Debug File System. [ OK ] Mounted Kernel Debug File System. systemd[1]: Finished Restore / save the current clock. [ OK ] Finished Restore / save the current clock. systemd[1]: modprobe@configfs.service: Succeeded. systemd[1]: Finished Load Kernel Module configfs. [ OK ] Finished Load Kernel Module configfs. systemd[1]: modprobe@drm.service: Succeeded. systemd[1]: Finished Load Kernel Module drm. [ OK ] Finished Load Kernel Module drm. systemd[1]: modprobe@fuse.service: Succeeded. systemd[1]: Finished Load Kernel Module fuse. [ OK ] Finished Load Kernel Module fuse. systemd[1]: systemd-modules-load.service: Main process exited, code=exited, status=1/FAILURE systemd[1]: systemd-modules-load.service: Failed with result 'exit-code'. systemd[1]: Failed to start Load Kernel Modules. [FAILED] Failed to start Load Kernel Modules. See 'systemctl status systemd-modules-load.service' for details. systemd[1]: Mounting FUSE Control File System... Mounting FUSE Control File System... systemd[1]: Mounting Kernel Configuration File System... EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) Mounting Kernel Configuration File System... systemd[1]: Starting Apply Kernel Variables... Starting Apply Kernel Variables... systemd[1]: Finished Remount Root and Kernel File Systems. [ OK ] Finished Remount Root and Kernel File Systems. [ OK ] Finished Set the console keyboard layout. [ OK ] Mounted FUSE Control File System. [ OK ] Started Journal Service. [ OK ] Mounted Kernel Configuration File System. [ OK ] Finished Apply Kernel Variables. Starting Flush Journal to Persistent Storage... Starting Load/Save Random Seed... Starting Create System Users... [ OK ] Finished Create System Users. Starting Create Static Device Nodes in /dev... [ OK ] Finished Coldplug All udev Devices. Starting Helper to synchronize boot up for ifupdown... Starting Wait for udev To …plete Device Initialization... [ OK ] Finished Load/Save Random Seed. [ OK ] Finished Helper to synchronize boot up for ifupdown. [ OK ] Finished Create Static Device Nodes in /dev. [ OK ] Reached target Local File Systems (Pre). Starting Rule-based Manage…for Device Events and Files... [ OK ] Finished Flush Journal to Persistent Storage. [ OK ] Started Rule-based Manager for Device Events and Files. Starting Show Plymouth Boot Screen... [ OK ] Started Show Plymouth Boot Screen. [ OK ] Started Forward Password R…s to Plymouth Directory Watch. [ OK ] Reached target Local Encrypted Volumes. [ OK ] Found device /dev/ttyPS0. [ OK ] Found device /dev/disk/by-partuuid/a06865a7-01. Starting File System Check…isk/by-partuuid/a06865a7-01... Starting Load Kernel Modules... [ OK ] Finished Wait for udev To Complete Device Initialization. [ OK ] Started File System Check Daemon to report status. [FAILED] Failed to start Load Kernel Modules. See 'systemctl status systemd-modules-load.service' for details. [ OK ] Finished File System Check…/disk/by-partuuid/a06865a7-01. Mounting /boot... [ OK ] Mounted /boot. [ OK ] Reached target Local File Systems. Starting Set console font and keymap... Starting Raise network interfaces... Starting Preprocess NFS configuration... Starting Tell Plymouth To Write Out Runtime Data... Starting Create Volatile Files and Directories... [ OK ] Finished Set console font and keymap. [ OK ] Finished Tell Plymouth To Write Out Runtime Data. [ OK ] Finished Preprocess NFS configuration. [ OK ] Reached target NFS client services. [ OK ] Reached target Remote File Systems (Pre). [ OK ] Reached target Remote File Systems. [ OK ] Finished Create Volatile Files and Directories. Starting Update UTMP about System Boot/Shutdown... [ OK ] Finished Update UTMP about System Boot/Shutdown. [ OK ] Reached target System Initialization. [ OK ] Started CUPS Scheduler. [ OK ] Started Daily apt download activities. [ OK ] Started Daily apt upgrade and clean activities. [ OK ] Started Periodic ext4 Onli…ata Check for All Filesystems. [ OK ] Started Discard unused blocks once a week. [ OK ] Started Daily rotation of log files. [ OK ] Started Daily man-db regeneration. [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Reached target Paths. [ OK ] Reached target Timers. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Listening on CUPS Scheduler. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Listening on Erlang Port Mapper Daemon Activation Socket. [ OK ] Listening on GPS (Global P…ioning System) Daemon Sockets. [ OK ] Listening on triggerhappy.socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. Starting Save/Restore Sound Card State... Starting Avahi mDNS/DNS-SD Stack... [ OK ] Started Regular background program processing daemon. [ OK ] Started D-Bus System Message Bus. Starting dphys-swapfile - …unt, and delete a swap file... Starting Remove Stale Onli…t4 Metadata Check Snapshots... Starting Creating IIOD Context Attributes...... Starting Authorization Manager... Starting DHCP Client Daemon... Starting LSB: Switch to on…nless shift key is pressed)... Starting LSB: rng-tools (Debian variant)... Starting Check for Raspberry Pi EEPROM updates... Starting System Logging Service... Starting User Login Management... Starting triggerhappy global hotkey daemon... Starting Disk Manager... Starting WPA supplicant... [ OK ] Finished Save/Restore Sound Card State. [ OK ] Started System Logging Service. [ OK ] Started triggerhappy global hotkey daemon. [ OK ] Finished Check for Raspberry Pi EEPROM updates. [ OK ] Started DHCP Client Daemon. [ OK ] Finished dphys-swapfile - …mount, and delete a swap file. [ OK ] Started LSB: rng-tools (Debian variant). [ OK ] Started Avahi mDNS/DNS-SD Stack. [ OK ] Started Authorization Manager. [ OK ] Finished Raise network interfaces. [ OK ] Started WPA supplicant. [ OK ] Reached target Sound Card. Starting Modem Manager... [ OK ] Reached target Network. [ OK ] Reached target Network is Online. Starting CUPS Scheduler... [ OK ] Started Erlang Port Mapper Daemon. Starting HTTP based time synchronization tool... Starting Internet superserver... Starting /etc/rc.local Compatibility... Starting OpenBSD Secure Shell server... Starting Permit User Sessions... [ OK ] Started Internet superserver. [ OK ] Finished Remove Stale Onli…ext4 Metadata Check Snapshots. [ OK ] Started User Login Management. [ OK ] Started Unattended Upgrades Shutdown. [ OK ] Finished Permit User Sessions. Starting Light Display Manager... [ OK ] Started /etc/rc.local Compatibility. [ OK ] Started HTTP based time synchronization tool. Starting Hold until boot process finishes up... [ OK ] Started LSB: Switch to ond…(unless shift key is pressed). Starting Manage, Install and Generate Color Profiles... [ OK ] Started Modem Manager. [FAILED] Failed to start VNC Server for X11. Raspbian GNU/Linux 11 analog ttyPS0 analog login: root (automatic login) Linux analog 5.10.0-98156-g6b62b86d3dc7 #6086 SMP PREEMPT Thu Apr 14 06:51:49 IST 2022 armv7l The programs included with the Debian GNU/Linux system are free software; the exact distribution terms for each program are described in the individual files in /usr/share/doc/*/copyright. Debian GNU/Linux comes with ABSOLUTELY NO WARRANTY, to the extent permitted by applicable law. Last login: Fri May 6 13:55:18 BST 2022 on ttyPS0 root@analog:~#
After booting process is complete, you can open IIO-Oscilloscope. Learn more about it here. You can interact with the IIO-Osc GUI either directly or over the network.
Even thought this is Linux, this is a persistent file systems. Care should be taken not to corrupt the file system -- please shut down things, don't just turn off the power switch. You can shut down the board from terminal as well with
sudo shutdown -h now
or sudo poweroff