This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:58] – txt correction Martin Murnane | resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:59] (current) – txt correction Martin Murnane | ||
---|---|---|---|
Line 32: | Line 32: | ||
---- | ---- | ||
- | |||
- | ======Features====== | ||
- | •Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device | ||
- | |||
- | •1200V, 20A, 200kHz | ||
- | |||
- | •> | ||
- | |||
- | •12V VIN supply | ||
- | |||
- | •Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing) | ||
- | |||
- | •1 LT3999 + 1 ADuM4xxx for both High Side and Low Side | ||
- | |||
- | • Full tested ‘Desat protection’ | ||
- | |||
- | • Low inductive and high current terminals for V+, V- and AC phase connection | ||
- | |||
- | ---- | ||
- | |||
======Product Details====== | ======Product Details====== |