Wiki

This version is outdated by a newer approved version.DiffThis version (23 Feb 2018 11:58) was approved by Martin Murnane.The Previously approved version (23 Feb 2018 11:58) is available.Diff

This is an old revision of the document!


GATE DRIVER MODULE WOLFSPEED SiC

WOLFSPEED-SIC-MODULE Evaluation Board

Features

  • Half Bridge Topology with SiC Power Device
  • 1200V, 20A, 200kHz
  • >100kV/us CMTI
  • 12V VIN supply
  • Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
  • 1xLT3999 + 1xADuM4xxx for both High Side and Low Side
  • Full tested ‘Desat protection’
  • Low inductive and high current terminals for V+, V- and AC phase connection

Products

  • ADuM4135
  • LT3999

Features

•Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device

•1200V, 20A, 200kHz

•>100kV/us CMTI

•12V VIN supply

•Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)

•1 LT3999 + 1 ADuM4xxx for both High Side and Low Side

• Full tested ‘Desat protection’

• Low inductive and high current terminals for V+, V- and AC phase connection


Product Details

For more information, email RenwBoards@analog.com


Buy

Evaluation Boards Pricing displayed is based on 1-piece.


SAFETY NOTICE - This is a high Voltage Board - 1200V. Only qualified person to test this device in a suitable Lab environment.

Contact: RenwBoards@analog.com
resources/eval/eval-wolfspeed-sic-module.1519383526.txt.gz · Last modified: 23 Feb 2018 11:58 by Martin Murnane