GATE DRIVER MODULE WOLFSPEED SiC
WOLFSPEED-SIC-MODULE Evaluation Board
Features
Half Bridge Topology with SiC Power Device
1200V, 20A, 200kHz
>100kV/us CMTI
12V VIN supply
Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
1xLT3999 + 1xADuM4xxx for both High Side and Low Side
Full tested ‘Desat protection’
Low inductive and high current terminals for
V+,
V- and AC phase connection
Product Details
For more information, email RenwBoards@analog.com
Buy
Evaluation Boards
Pricing displayed is based on 1-piece.
SAFETY NOTICE - This is a high Voltage Board - 1200V. Only qualified person to test this device in a suitable Lab environment.
Contact: RenwBoards@analog.com