This is an old revision of the document!
WOLFSPEED-SIC-MODULE Evaluation Board
Features
Products
•Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device
•1200V, 20A, 200kHz
•>100kV/us CMTI
•12V VIN supply
•Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing)
•1 LT3999 + 1 ADuM4xxx for both High Side and Low Side
• Full tested ‘Desat protection’
• Low inductive and high current terminals for V+, V- and AC phase connection
For more information, email RenwBoards@analog.com
Evaluation Boards Pricing displayed is based on 1-piece.
SAFETY NOTICE - This is a high Voltage Board - 1200V. Only qualified person to test this device in a suitable Lab environment.