This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:58] – added more columns Martin Murnane | resources:eval:eval-wolfspeed-sic-module [23 Feb 2018 11:59] (current) – txt correction Martin Murnane | ||
---|---|---|---|
Line 11: | Line 11: | ||
<WRAP column 30%> | <WRAP column 30%> | ||
// | // | ||
- | * Half Bridge Topology with SiC APTMC120AM20CT1AG | + | * Half Bridge Topology with SiC Power Device |
* 1200V, 20A, 200kHz | * 1200V, 20A, 200kHz | ||
* > | * > | ||
* 12V VIN supply | * 12V VIN supply | ||
* Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing) | * Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing) | ||
- | * 1xLT3999 + 1xADuM4135 | + | * 1xLT3999 + 1xADuM4xxx |
* Full tested ‘Desat protection’ | * Full tested ‘Desat protection’ | ||
* Low inductive and high current terminals for V+, V- and AC phase connection | * Low inductive and high current terminals for V+, V- and AC phase connection | ||
Line 32: | Line 32: | ||
---- | ---- | ||
- | |||
- | ======Features====== | ||
- | •Half Bridge Topology with SiC APTMC120AM20CT1AG Power Device | ||
- | |||
- | •1200V, 20A, 200kHz | ||
- | |||
- | •> | ||
- | |||
- | •12V VIN supply | ||
- | |||
- | •Independent High Side and Low Side PWM inputs (Single control with 70ns deadtime for testing) | ||
- | |||
- | •1 LT3999 + 1 ADuM4xxx for both High Side and Low Side | ||
- | |||
- | • Full tested ‘Desat protection’ | ||
- | |||
- | • Low inductive and high current terminals for V+, V- and AC phase connection | ||
- | |||
- | ---- | ||
- | |||
======Product Details====== | ======Product Details====== |