This is an old revision of the document!
Features
Products
Documentation
The DC-DC Charger is a bidirectional charger for industrial applications. it can chage to 30KW typical power levels, with a 1000V Dc Link voltage to a battery voltage of 750V. Charging current can be up to 100A typically or 150A maximum. An efficiency of 98% can be expected with SiC power switch's, with a minimum efficiency at full load (35ºC) of 97%.
SAFETY NOTICE - This is a high Voltage Board 1000V. Only qualified person to test this device in a suitable Lab environment.