This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:eval:eval-dcdc-charger [11 Dec 2018 09:07] – updated Martin Murnane | resources:eval:eval-dcdc-charger [16 May 2019 16:48] – Removed Processor Martin Murnane | ||
---|---|---|---|
Line 12: | Line 12: | ||
* Boost mode in both directions | * Boost mode in both directions | ||
* Typical efficiency - 98% | * Typical efficiency - 98% | ||
- | * ADSP-CM419 Control Processor | ||
* Half Bridge Topology with SiC Power Switchs | * Half Bridge Topology with SiC Power Switchs | ||
* 1200V, 50A, 80kHz switching | * 1200V, 50A, 80kHz switching | ||
Line 26: | Line 25: | ||
* [[http:// | * [[http:// | ||
* [[http:// | * [[http:// | ||
- | * [[http:// | + | </ |
- | </ | + | |
<WRAP center 50%> | <WRAP center 50%> |