Wiki

This version is outdated by a newer approved version.DiffThis version (16 Jun 2014 22:13) was approved by Larry Welch.The Previously approved version (16 Jun 2014 22:09) is available.Diff

This is an old revision of the document!


Files included in the AD9993 Update:

AD9993 Evaluation Board

The AD9993 evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Item AD9993-EBZ
Quick Start ad9993-ebz
Schematics RevD
Bill of MaterialsRevD
Assembly DrawingRevD
PCB Gerber Files RevD

Download the AD9993 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9993.1402949615.txt.gz · Last modified: 16 Jun 2014 22:13 by Larry Welch