Wiki

This version is outdated by a newer approved version.DiffThis version (28 Jan 2015 22:52) was approved by Michael Fowler.The Previously approved version (31 Jan 2014 23:53) is available.Diff

This is an old revision of the document!


AD9142 Evaluation Board

The AD9142 evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9142 Update:

Item AD9142-M5372-EBZ AD9142-M5375-EBZ
Quick Start ad9142-m5372-ebz ad9142-m5375-ebz
Schematics RevARevA
Bill of MaterialsRevARevA
PCB Gerber Files RevARevA
PCB BRD File RevARevA
PCB Layout PDF RevARevA

Download the AD9142(A) & AD9139 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9142.1422481754.txt.gz · Last modified: 28 Jan 2015 22:49 by Michael Fowler