Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:dpg:ad9122-ebz [22 Jun 2022 03:08] – Draft Deferson Romeroresources:eval:dpg:ad9122-ebz [23 Jan 2024 07:33] (current) – Minor typo error: JP7 changed to JP17 John Marco Mina
Line 48: Line 48:
 <WRAP >//Table 1. Jumper Configurations for Viewing DAC Output and Modulator Output//</WRAP>  <WRAP >//Table 1. Jumper Configurations for Viewing DAC Output and Modulator Output//</WRAP> 
 ^Output Viewed ^SMA Output ^Jumper Configuration^ ^Output Viewed ^SMA Output ^Jumper Configuration^
-|DAC Output|J3 (DAC1_P) or J8 (DAC2_P)|JP4 and JP5 Pin 2 to Pin 3 (outer pads), JP6 and JP7 Pin 2 to Pin 3 (outer pads)| +|DAC Output|J3 (DAC1_P) or J8 (DAC2_P)|JP4 and JP5 Pin 2 to Pin 3 (outer pads), JP6 and JP17 Pin 2 to Pin 3 (outer pads)| 
-|Modulator Output (Default)|J6 (MOD_OUT)|JP4 and JP5 Pin 1 to Pin 2 (inner pads), JP6 and JP7 Pin 1 to Pin 2 (inner pads)|+|Modulator Output (Default)|J6 (MOD_OUT)|JP4 and JP5 Pin 1 to Pin 2 (inner pads), JP6 and JP17 Pin 1 to Pin 2 (inner pads)|
  
 |{{:resources:eval:dpg:ad9122_dac_output_config.png? }}|{{ :resources:eval:dpg:ad9122_modulator_output_config.png?|}}| |{{:resources:eval:dpg:ad9122_dac_output_config.png? }}|{{ :resources:eval:dpg:ad9122_modulator_output_config.png?|}}|
Line 77: Line 77:
 ^Output Viewed ^Clock Input ^Local Oscillator Input^ ^Output Viewed ^Clock Input ^Local Oscillator Input^
 |DAC Output|J1 (CLKIN)| | |DAC Output|J1 (CLKIN)| |
-|Modulator Output (Default)|J1 (CLKIN)|J15 (LO_IN)| +|Modulator Output (Default)|J1 (CLKIN)|J9 (LO_IN)| 
-The modulator LO input can be sourced through SMA connector J15 (LO_IN) with clock level at **3dBm**.+The modulator LO input can be sourced through SMA connector J9 (LO_IN) with clock level at **3dBm**.
 ====Evaluation Guide==== ====Evaluation Guide====
   - Make sure that on AD9121-M5375-EBZ/AD9122-M5375-EBZ/AD9125-M5375-EBZ, JP4, JP5, JP6, and JP17 are configured such that DAC output are connected with  J3 (DAC1_P) or J8 (DAC2_P). Refer to Figure 2.   - Make sure that on AD9121-M5375-EBZ/AD9122-M5375-EBZ/AD9125-M5375-EBZ, JP4, JP5, JP6, and JP17 are configured such that DAC output are connected with  J3 (DAC1_P) or J8 (DAC2_P). Refer to Figure 2.
resources/eval/dpg/ad9122-ebz.txt · Last modified: 23 Jan 2024 07:33 by John Marco Mina