This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:dpg:ad9122-ebz [22 Jun 2022 03:08] – Draft Deferson Romero | resources:eval:dpg:ad9122-ebz [23 Jan 2024 07:33] (current) – Minor typo error: JP7 changed to JP17 John Marco Mina | ||
---|---|---|---|
Line 48: | Line 48: | ||
<WRAP >//Table 1. Jumper Configurations for Viewing DAC Output and Modulator Output//</ | <WRAP >//Table 1. Jumper Configurations for Viewing DAC Output and Modulator Output//</ | ||
^Output Viewed ^SMA Output ^Jumper Configuration^ | ^Output Viewed ^SMA Output ^Jumper Configuration^ | ||
- | |DAC Output|J3 (DAC1_P) or J8 (DAC2_P)|JP4 and JP5 Pin 2 to Pin 3 (outer pads), JP6 and JP7 Pin 2 to Pin 3 (outer pads)| | + | |DAC Output|J3 (DAC1_P) or J8 (DAC2_P)|JP4 and JP5 Pin 2 to Pin 3 (outer pads), JP6 and JP17 Pin 2 to Pin 3 (outer pads)| |
- | |Modulator Output (Default)|J6 (MOD_OUT)|JP4 and JP5 Pin 1 to Pin 2 (inner pads), JP6 and JP7 Pin 1 to Pin 2 (inner pads)| | + | |Modulator Output (Default)|J6 (MOD_OUT)|JP4 and JP5 Pin 1 to Pin 2 (inner pads), JP6 and JP17 Pin 1 to Pin 2 (inner pads)| |
|{{: | |{{: | ||
Line 77: | Line 77: | ||
^Output Viewed ^Clock Input ^Local Oscillator Input^ | ^Output Viewed ^Clock Input ^Local Oscillator Input^ | ||
|DAC Output|J1 (CLKIN)| | | |DAC Output|J1 (CLKIN)| | | ||
- | |Modulator Output (Default)|J1 (CLKIN)|J15 (LO_IN)| | + | |Modulator Output (Default)|J1 (CLKIN)|J9 (LO_IN)| |
- | The modulator LO input can be sourced through SMA connector | + | The modulator LO input can be sourced through SMA connector |
====Evaluation Guide==== | ====Evaluation Guide==== | ||
- Make sure that on AD9121-M5375-EBZ/ | - Make sure that on AD9121-M5375-EBZ/ |