This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:developer-kits:2to24ghz-mxfe-rf-front-end:layout-mockup [21 Jul 2022 16:33] – added description David Brown | resources:eval:developer-kits:2to24ghz-mxfe-rf-front-end:layout-mockup [21 Jul 2022 16:36] – save progress David Brown | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ======Size Estimate | + | ======Size Estimate====== |
The example layout below provides an effective size estimate for the Rx downconverter and Tx upconverter RF signal chains. The Rx signal chain itself requires roughly 4.3 x 1.2in (110 x 30mm) in area using common RF PCB layout practices, and can likely be optimized to fit in a smaller surface area depending on system size constraints. The Tx signal chain requires roughly 4.3 x 0.9in (110 x 23mm) and likewise leaves room for modification & optimization. | The example layout below provides an effective size estimate for the Rx downconverter and Tx upconverter RF signal chains. The Rx signal chain itself requires roughly 4.3 x 1.2in (110 x 30mm) in area using common RF PCB layout practices, and can likely be optimized to fit in a smaller surface area depending on system size constraints. The Tx signal chain requires roughly 4.3 x 0.9in (110 x 23mm) and likewise leaves room for modification & optimization. | ||