Wiki

This version is outdated by a newer approved version.DiffThis version (21 Jul 2022 16:36) was approved by David Brown.The Previously approved version (21 Jul 2022 16:35) is available.Diff

This is an old revision of the document!


Size Estimate

The example layout below provides an effective size estimate for the Rx downconverter and Tx upconverter RF signal chains. The Rx signal chain itself requires roughly 4.3 x 1.2in (110 x 30mm) in area using common RF PCB layout practices, and can likely be optimized to fit in a smaller surface area depending on system size constraints. The Tx signal chain requires roughly 4.3 x 0.9in (110 x 23mm) and likewise leaves room for modification & optimization.



resources/eval/developer-kits/2to24ghz-mxfe-rf-front-end/layout-mockup.1658414161.txt.gz · Last modified: 21 Jul 2022 16:36 by David Brown