Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |
resources:eval:ad9508-user-guide [09 Mar 2015 18:39] – [AD9508 Evaluation Board User Guide] Kyle Slightom | resources:eval:ad9508-user-guide [09 Mar 2015 19:08] (current) – [General Description] Kyle Slightom |
---|
| |
===== General Description ===== | ===== General Description ===== |
---- | |
The [[adi>AD9508|AD9508]] evaluation board is a compact, easy-to-use platform for evaluating all features of the [[adi>AD9508|AD9508]]. This user guide focuses on the [[adi>AD9508|AD9508]] evaluation board and software. The [[adi>AD9508|AD9508]] is a high performance 1:4 flexible clock buffer. Each output has a programmable divider that can be set via SPI/I<sup>2</sup>C programming or Sx pin strapping. The [[adi>AD9508|AD9508]] features both 2.5 V and 3.3 V operation. For convenience, detailed information from the [[adi>AD9508|AD9508]] data sheet has been included in this user guide. Use this guide in conjunction with the [[adi>AD9508|AD9508]] data sheet and software documentation available at www.analog.com. | The [[adi>AD9508|AD9508]] evaluation board is a compact, easy-to-use platform for evaluating all features of the [[adi>AD9508|AD9508]]. This user guide focuses on the [[adi>AD9508|AD9508]] evaluation board and software. The [[adi>AD9508|AD9508]] is a high performance 1:4 flexible clock buffer. Each output has a programmable divider that can be set via SPI/I<sup>2</sup>C programming or Sx pin strapping. The [[adi>AD9508|AD9508]] features both 2.5 V and 3.3 V operation. For convenience, detailed information from the [[adi>AD9508|AD9508]] data sheet has been included in this user guide. Use this guide in conjunction with the [[adi>AD9508|AD9508]] data sheet and software documentation available at www.analog.com. |
| |