This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:demo:reference-designs:demo-ad5758-ao8z:specifications [07 Aug 2019 15:38] – old revision restored (06 Aug 2019 16:43) valerie hamilton | resources:demo:reference-designs:demo-ad5758-ao8z:specifications [06 Sep 2019 12:59] (current) – [Performance Specifications] Donal O''Sullivan | ||
---|---|---|---|
Line 4: | Line 4: | ||
==== Absolute Max Ratings ==== | ==== Absolute Max Ratings ==== | ||
- | ^ Parameter ^Units^ | + | ^ Parameter ^Units^ |
- | | Field Supply | V | + | | Field Supply | V |
- | | System Supply | V | + | | System Supply | V |
- | | V< | + | | V< |
- | | | | | + | | | | |
==== Performance Specifications ==== | ==== Performance Specifications ==== | ||
Line 15: | Line 15: | ||
** | ** | ||
=== Input Voltage === | === Input Voltage === | ||
- | ^ Parameter ^Units^ | + | ^ Parameter ^Units^ |
- | | Field Supply | V | + | | Field Supply | V |
- | | System Supply | V | + | | System Supply | V |
=== Voltage Output Mode=== | === Voltage Output Mode=== | ||
Line 36: | Line 36: | ||
| DNL | LSB | -1 | | DNL | LSB | -1 | ||
- | === Power dissipation === | + | === Power dissipation |
- | ^ | + | ^ |
- | | Power Dissipation (per channel) | | + | | **Current Output Mode 0 mA to 20 mA range** |||| |
- | | | | + | | Power Dissipation (all channels) | |
- | | | mW | + | | |
- | | | mW | | | + | | |
- | | Power Dissipation (all channels) | W | + | | |
- | | | W | | 1.78 | | R< | + | | Power Dissipation (per channel) |
- | | | W | | 1.78 | | R< | + | | | |
- | | | W | | 1.88 | | + | | |
+ | | | ||
+ | | **Voltage Output Mode -10 V to 10 V range** |||| | ||
+ | | Power Dissipation (all channels) | W | ||
+ | | | ||
+ | | | ||
+ | | | ||
+ | | | ||
+ | | | ||
+ | | Power Dissipation (per channel) | mW | 200 | V< | ||
+ | | | ||
+ | | | ||
+ | | | ||
+ | | | ||
+ | | | ||
+ | < | ||
+ | ---- | ||
+ | |||
+ | === Power dissipation (System Power) ²=== | ||
+ | ^ | ||
+ | | Power Dissipation | mW | ||
+ | | | mW | ||
+ | | | mW | ||
+ | | | mW | ||
+ | | | mW | ||
+ | | | mW | ||
+ | | | mW | ||
+ | |||
+ | < | ||
---- | ---- | ||
==== Navigation ==== | ==== Navigation ==== |