This version is outdated by a newer approved version.This version (07 Aug 2019 15:35) is a draft.
Approvals: 0/1
This is an old revision of the document!
AD5758 + ADP1031 Eight Channel Analog Output Module
Specifications
Absolute Max Ratings
Parameter | Units | Min | Max | Conditions |
Field Supply | V | | 60 | @ 300 mA |
System Supply | V | 4.5 | 60 | @ 10 mA |
VVIOUT | V | -33 | 33 | |
| | | | |
VFIELD = 24 V, VSYSTEM = 24 V, voltage output: RLOAD = 1 kΩ, current output: RLOAD = 750 Ω, TA = 25°C, Reference = Internal, RSET = 13.7 kΩ 0.1%, DPC = ON
Parameter | Units | Min | Max | Conditions |
Field Supply | V | 18 | 32 | @ 300 mA |
System Supply | V | 4.5 | 60 | @ 10 mA |
Voltage Output Mode
Parameter | Units | Min | Typ | Max | Conditions |
Range | V | -10 | | 10 | |
Resolution | bits | 16 | | | |
Total Unadjusted Error (TUE) | % FSR | -0.01 | | 0.01 | RLOAD ≥ 1kΩ |
INL | % FSR | | ±0.006 | | |
DNL | LSB | -1 | | 1 | |
Current Output Mode
Parameter | Units | Min | Typ | Max | Conditions |
Range | mA | 0 | | 20 | |
Resolution | bits | 16 | | | |
Total Unadjusted Error (TUE) | % FSR | -0.01 | | 0.01 | RLOAD = 750 Ω |
INL | % FSR | | ±0.006 | | |
DNL | LSB | -1 | | 1 | |
Power dissipation
Parameter | Units | Min | Typ | Max | Conditions |
Power Dissipation (per channel) | mW | | 209 | | |
| mW | | 222 | | RLOAD = 0 Ω |
| mW | | 223 | | RLOAD = 0 Ω, VFIELD = 17 V |
| mW | | 235 | | RLOAD = 0 Ω, VFIELD = 32 V |
Power Dissipation (all channels) | W | | 1.67 | | |
| W | | 1.78 | | RLOAD = 0 Ω |
| W | | 1.78 | | RLOAD = 0 Ω, VFIELD = 17 V |
| W | | 1.88 | | RLOAD = 0 Ω, VFIELD = 32 V |
Navigation