Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
university:tools:pluto:users:customizing [13 Sep 2017 11:30] – [Updating to the AD9364] Michael Hennerich | university:tools:pluto:users:customizing [20 Oct 2018 00:13] – [Multiple devices] Travis Collins |
---|
</xterm> | </xterm> |
| |
It's a simple matter of updating the ''[NETWORK]'' settings of the PlutoSDR ''ipaddr'' (default is ''192.168.2.1''), and your host PC settings ''ipaddr_host'' (default of 192.168.2.10). They must be unique, but can be on the same subnet. It's not recommended to use the real internet subnet. After saving the file back to the PlutoSDR mass storage device, simply eject (not unplug) the PlutoSDR mass storage device from your host. | It's a simple matter of updating the ''[NETWORK]'' settings of the PlutoSDR ''ipaddr'' (default is ''192.168.2.1''), and your host PC settings ''ipaddr_host'' (default of 192.168.2.10). ''ip_addr'' and ''ipaddr_host'' must be unique, and must be on the same subnet. Separate Plutos on the same machine must be assigned different subnets. It's not recommended to use the real internet subnet. After saving the file back to the PlutoSDR mass storage device, simply eject (not unplug) the PlutoSDR mass storage device from your host. |
| |
==== Zeroconf ==== | ==== Zeroconf ==== |