Wiki

This version (19 Apr 2022 16:40) was approved by Robin Getz.The Previously approved version (08 Feb 2021 05:32) is available.Diff

Pluto

Reference on this page to any specific commercial or non-commercial application does not constitute its endorsement or recommendation by Analog Devices. This is for informational purposes only, and does not constitute that Analog Devices supports these applications in any manner.

There are a variety of tools and applications that work with the ADALM-PLUTO, including:

Framework / Application License OS Description
Charon pluto a stand-alone OFDM transceiver with mesh networking capabilities
DATV a few GNU Radio scripts and instructions for receiving and transmitting Digital Amateur Television signals
dump1090 BSD pluto or host a C application/decoder for ADSB Mode S
GNU Radio GPL 3 host GNU Radio is a Free and Open-Source Toolkit for Software Radio, primarily supported on Linux operating systems. It has both generic IIO blocks, and PlutoSDR specific blocks.
retrogram~plutosdr pluto or host a Wideband Spectrum analyzer on your terminal/ssh console with ASCII art.
PLUTO-GPS-SIM generates a GPS baseband signal IQ data stream, which is then transmitted by the software-defined radio (SDR) platform.
closed host Communications Toolbox™ Support Package for Analog Devices PlutoSDR (doc) enables you to use MATLAB® and Simulink® to prototype, verify, and test practical wireless systems. Request a zero cost trial and then use, study, modify, and/or distribute a variety of MATLAB and Simulink examples
Pluto Web a custom web interface for the PlutoSDR, which makes the PlutoSDR a stand alone device by letting you control what application is running with out SSH. It currently has OpenWebRX, Dump1090, and SoapyRemote on the firmware image.
QRadioLink is a Linux SDR transceiver application using VOIP, built on top of GNU radio, made for hobbyists, tinkerers and radio enthusiasts, which allows experimenting with software defined radio hardware using different digital and analog modes and a friendly user interface.
SDR Angel Open host SDRangel is an Open Source Qt5 / OpenGL 3.0+ SDR and signal analyzer frontend to various hardware. Check the discussion group and wiki. While SDRangel seeks to be approachable, it is targeted towards the experienced SDR user with some digital signal processing understanding.
SDR Console Designed for the commercial, government, amateur radio and short-wave listener communities, this software provides a powerful interface for all SDR users.
SDR Sharp closed Windows SDR# (SDR Sharp) is a popular SDR program for the PlutoSDR with a third party plugin. A complete installation tutorial exists.
SDR++ open Cross-platform SDR++ is a cross-platform and open source SDR software with the aim of being bloat free and simple to use.
university/tools/pluto/other.txt · Last modified: 11 Jan 2022 08:11 by Marco Schneider