This is an old revision of the document!
ADALM-PLUTO Detailed Specifications
Features List:
-
1 Transmit, 1 Receive channel (with separate tuning frequencies)
Tuning range: 325
MHz - 3.8
GHz
Tunable channel bandwidth: 200
kHz - 20
MHz
Integrated 12-bit DACs (Tx) and ADCs (Rx)
Variable output data rates: 61.44
MSPS - 65.1
kSPS
Modulation Accuracy (EVM): ≤−40
dB (typical, not measured on every unit)
Internal I/Q correction and calibration
Tx to Rx Isolation:
Tx Specifications
Rx Specifications
Min sensitivity:
RX gain control: 0 to +74.5dB (800
MHz)
Manual Modes
Slow Attack
Fast Attack
Received Signal Strength Indicator: 100
dB (±2
dB)
-
-
-
FPGA
Logic Cells: 28k
Block RAM: 2.1Mb
-
ARM Processing System
USB 2.0 (included in the Zynq)
Memory
Micron DDR3L
-
1066
Mbps (16-bit interface)
512 MBytes
Micron Serial Flash
-
32 Mbyte
Quad I/O provides throughput up to 54 MBps
Minimum 100,000 ERASE cycles (don't update the firmware more times than this)
Power
Completely self powered from
USB
Optional power connector