This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:tools:m2k:scopy:test-cases:signal-generator [17 Jan 2020 06:49] – [D. Additional Features] Pop Andreea | university:tools:m2k:scopy:test-cases:signal-generator [17 Jan 2020 07:49] (current) – [D. Additional Features] Pop Andreea | ||
---|---|---|---|
Line 40: | Line 40: | ||
| Testing Square Waveform | 14. Set the signal generator’s waveform type: Square wave, Amplitude 5V, Frequency: 200Hz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 1V/div, trigger mode: Auto and time base: 5ms| {{ : | | Testing Square Waveform | 14. Set the signal generator’s waveform type: Square wave, Amplitude 5V, Frequency: 200Hz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 1V/div, trigger mode: Auto and time base: 5ms| {{ : | ||
| ::: | 15. Set the signal generator’s waveform type: Square wave, Amplitude 10V, Frequency: 5MHz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 2V/div, trigger mode: Auto and time base: 100ns| {{ : | | ::: | 15. Set the signal generator’s waveform type: Square wave, Amplitude 10V, Frequency: 5MHz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 2V/div, trigger mode: Auto and time base: 100ns| {{ : | ||
- | | ::: | 16. Set the signal generator’s waveform type: Square wave, Amplitude 7V, Duty Cycle: 20%, Frequency: 100 kHz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 1V/div, trigger mode: Auto and time base: 2us| {{ : | + | | ::: | 16. Set the signal generator’s waveform type: Square wave, Amplitude 7V, Duty Cycle: 20%, Frequency: 100 kHz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 1V/div, trigger mode: Auto and time base: 2us| {{ : |
| ::: | 17. Repeat step 16 with varying duty cycle from 1% to 99% | |Oscilloscope’s measurement should be Period: 200ns, Frequency: 5MHz, peak to peak value: 6.8V to 7.2V and Min/Max: ±5V and the varying ±Duty Cycle| | | ::: | 17. Repeat step 16 with varying duty cycle from 1% to 99% | |Oscilloscope’s measurement should be Period: 200ns, Frequency: 5MHz, peak to peak value: 6.8V to 7.2V and Min/Max: ±5V and the varying ±Duty Cycle| | ||
| Testing Triangle Waveform | 18. Set the signal generator’s waveform type: Triangle, Amplitude 5V, Frequency: 200Hz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 1V/div, trigger mode: Auto and time base: 2ms| {{ : | | Testing Triangle Waveform | 18. Set the signal generator’s waveform type: Triangle, Amplitude 5V, Frequency: 200Hz, offset: 0V and Phase: 0 degrees. Set the Oscilloscope’s Volts/div: 1V/div, trigger mode: Auto and time base: 2ms| {{ : | ||
Line 132: | Line 132: | ||
- | Test Results will be recorded in the following document: {{: | + | Test Results will be recorded in the following document: {{ : |
\\ | \\ | ||
**Return to Test Cases [[university: | **Return to Test Cases [[university: | ||