This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
university:tools:m2k:scopy-troubleshooting [21 Apr 2020 12:27] – [Run iio_info -a for board diagnostics] Adrian Suciu | university:tools:m2k:scopy-troubleshooting [17 Aug 2020 11:49] – [INI files] Adrian Suciu | ||
---|---|---|---|
Line 4: | Line 4: | ||
Scopy.ini and Preferences.ini contain the user-settings that are saved in-between sessions. Sometimes these can get messed up and can cause problems. In order to reset them, go to: | Scopy.ini and Preferences.ini contain the user-settings that are saved in-between sessions. Sometimes these can get messed up and can cause problems. In order to reset them, go to: | ||
- | Windows: | + | |
+ | **Windows:** | ||
C: | C: | ||
- | Linux | + | |
+ | **Linux:** | ||
/ | / | ||
Line 36: | Line 38: | ||
Open a command prompt and run | Open a command prompt and run | ||
- | <WRAP box> | ||
< | < | ||
iio_info -a | iio_info -a | ||
Line 46: | Line 47: | ||
iio_info -u " | iio_info -u " | ||
</ | </ | ||
- | </WRAP box> | ||