This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
university:tools:m2k:accessories:power [18 Mar 2022 15:38] – Gains Pop Andreea | university:tools:m2k:accessories:power [05 May 2022 12:44] (current) – Update pics Pop Andreea | ||
---|---|---|---|
Line 3: | Line 3: | ||
The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs. | The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs. | ||
- | {{: | + | {{: |
{{: | {{: | ||
Line 42: | Line 42: | ||
* Standoffs and screws | * Standoffs and screws | ||
- | {{: | + | {{: |