This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
university:tools:m2k:accessories:power [27 Jul 2021 09:25] – Edited pictures Pop Andreea | university:tools:m2k:accessories:power [18 Mar 2022 15:12] – Update pictures Pop Andreea | ||
---|---|---|---|
Line 3: | Line 3: | ||
The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs. | The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs. | ||
- | {{: | + | {{: |
+ | {{: | ||
- | Figure 1. AD-M2KPWR-EBZ Top view | + | |
+ | Figure 1. AD-M2KPWR-EBZ Top view and bottom | ||
===== Features ===== | ===== Features ===== | ||
* ADALM2000 compatible | * ADALM2000 compatible | ||
Line 40: | Line 42: | ||
* Standoffs and screws | * Standoffs and screws | ||
- | {{: | + | {{: |
+ | |||
Figure 2. AD-M2KPWR-EBZ Isometric view - Package contents | Figure 2. AD-M2KPWR-EBZ Isometric view - Package contents | ||
Line 46: | Line 50: | ||
AD-M2KPWR-EBZ | AD-M2KPWR-EBZ | ||
- | <WRAP centeralign> | + | <WRAP centeralign> |
<WRAP centeralign> | <WRAP centeralign> | ||
^ P2 ^ Selected supply method^ | ^ P2 ^ Selected supply method^ | ||
Line 54: | Line 58: | ||
- | <WRAP centeralign> | + | |
<WRAP centeralign> | <WRAP centeralign> | ||
Line 62: | Line 66: | ||
- | <WRAP centeralign> | + | <WRAP centeralign> |
<WRAP centeralign> | <WRAP centeralign> | ||