This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
university:courses:electronics:electronics_lab_diode_ring_modulator [16 Apr 2019 11:42] – Hannah Rosete | university:courses:electronics:electronics_lab_diode_ring_modulator [23 Aug 2019 15:16] – Antoniu Miclaus | ||
---|---|---|---|
Line 50: | Line 50: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | Construct the circuitry shown in Figure 5 on a solderless breadboard. Use the 1N914 fast switching diode for the diode ring. Set W1 as a 1kHz sine modulating signal with 1V amplitude and set W2 as a 10kHz sine carrier with a 3V amplitude. For the input and output transformers, | + | Construct the circuitry shown in Figure 5 on a solderless breadboard. Use the 1N914 fast switching diode for the diode ring. Set W1 as a 1kHz sine modulating signal with 1V amplitude |
===== Procedure ===== | ===== Procedure ===== | ||
Line 100: | Line 100: | ||
<WRAP round download> | <WRAP round download> | ||
**Lab Resources: | **Lab Resources: | ||
- | * Fritzing files: | + | * Fritzing files: |
- | * LTspice files: | + | * LTspice files: |
</ | </ | ||