This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-window-comp-tmp01 [05 Mar 2019 12:46] – Antoniu Miclaus | university:courses:electronics:electronics-lab-window-comp-tmp01 [25 Jun 2020 22:07] – external edit | ||
---|---|---|---|
Line 47: | Line 47: | ||
==== Procedure ==== | ==== Procedure ==== | ||
- | Use the first waveform generator (W1) as source to provide a Triangular signal with 5V amplitude, 100Hz frequency and 2.5V offset. | + | Use the first waveform generator (W1) as source to provide a Triangular signal with 5V amplitude |
Use the second waveform generator (W2) as 5V constant reference voltage. | Use the second waveform generator (W2) as 5V constant reference voltage. | ||
Line 137: | Line 137: | ||
<WRAP round download> | <WRAP round download> | ||
**Lab Resources: | **Lab Resources: | ||
- | * Fritzing files: [[ https:// | + | * Fritzing files: [[downgit>education_tools/ |
- | * LTspice files: [[ https:// | + | * LTspice files: [[downgit>education_tools/ |
</ | </ | ||
===== Further Reading ===== | ===== Further Reading ===== |