This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-lco [24 Apr 2017 08:41] – [Additional Activity:] rename Antoniu Miclaus | university:courses:electronics:electronics-lab-lco [24 Jul 2017 16:08] – change amplitude value to peak-peak Antoniu Miclaus | ||
---|---|---|---|
Line 47: | Line 47: | ||
==== Hardware Setup: ==== | ==== Hardware Setup: ==== | ||
- | Configure the waveform generator for a 1 KHz triangle wave with 2.5V amplitude and 2.5V offset. Both scope channels should be set to 1V/Div. | + | Configure the waveform generator for a 1 KHz triangle wave with 5V amplitude and 2.5V offset. Both scope channels should be set to 1V/Div. |
==== Procedure: ==== | ==== Procedure: ==== |