This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-adc [24 Sep 2019 13:02] – Vin computation steps Pop Andreea | university:courses:electronics:electronics-lab-adc [24 Sep 2019 13:19] – [Procedure] Pop Andreea | ||
---|---|---|---|
Line 80: | Line 80: | ||
==== Hardware Setup ==== | ==== Hardware Setup ==== | ||
- | Build the circuit presented in figure 7 on your solderless breadboard. This is a circuit for 2-bit Flash ADC with encoded output.. | + | Build the circuit presented in figure 7 on your solderless breadboard. This is a circuit for 2-bit Flash ADC with encoded output. |
<WRAP centeralign> | <WRAP centeralign> | ||
Line 88: | Line 88: | ||
==== Procedure ==== | ==== Procedure ==== | ||
- | Supply the circuit to +/-5V from the power supply. Configure AWG1 of the Signal Generator to Rising Ramp Sawtooth with 5V amplitude peak-to-peak, | + | Supply the circuit to +/-5V from the power supply. Configure AWG1 of the Signal Generator to Rising Ramp Sawtooth with 5V amplitude peak-to-peak, |
Configure the Logic Analyzer so that the digital channels DIO0, DIO1, DIO2 form a channel group decoded for Unary code and channels DIO6 and DIO7 form a channel group decoded for parralel output. | Configure the Logic Analyzer so that the digital channels DIO0, DIO1, DIO2 form a channel group decoded for Unary code and channels DIO6 and DIO7 form a channel group decoded for parralel output. |