Both sides previous revisionPrevious revision | |
university:courses:electronics:electronics-lab-adc [25 Jun 2020 22:07] – external edit | university:courses:electronics:electronics-lab-adc [03 Jan 2021 22:21] (current) – fix links Robin Getz |
---|
| |
==== Background ==== | ==== Background ==== |
The [[https://www.analog.com/media/en/technical-documentation/data-sheets/AD7910_7920.pdf|AD7920]] is a 12-bit high speed, low power, succesive approximation ADC. It can operate with a single power supply in range 2.35V to 5.25V. | The [[adi>media/en/technical-documentation/data-sheets/AD7910_7920.pdf|AD7920]] is a 12-bit high speed, low power, succesive approximation ADC. It can operate with a single power supply in range 2.35V to 5.25V. |
This ADC can be serial interfaced. The serial clock provides the conversion clock and also controls the | This ADC can be serial interfaced. The serial clock provides the conversion clock and also controls the |
transfer of information from the AD7920 during conversion. | transfer of information from the AD7920 during conversion. |
Some additional resources: | Some additional resources: |
| |
* [[http://www.analog.com/media/en/technical-documentation/dsp-book/dsp_book_Ch3.pdf|ADC and DAC]] | * [[adi>media/en/technical-documentation/dsp-book/dsp_book_Ch3.pdf|ADC and DAC]] |
* [[http://www.analog.com/en/products/analog-to-digital-converters/integrated-special-purpose-converters/voltage-to-frequency-converters/ad654.html|AD654 Voltage-to-Frequency Converter]] | * [[adi>en/products/analog-to-digital-converters/integrated-special-purpose-converters/voltage-to-frequency-converters/ad654.html|AD654 Voltage-to-Frequency Converter]] |
* [[http://www.analog.com/en/technical-articles/exploring-different-sar-adc-analog-input-architectures.html|Exploring Different SAR ADC Analog Input Architectures]] | * [[adi>en/technical-articles/exploring-different-sar-adc-analog-input-architectures.html|Exploring Different SAR ADC Analog Input Architectures]] |
* [[http://www.analog.com/en/technical-articles/rf-sampling-adc-offer-advantages-in-systems-design.html|RF Sampling ADCs Offer Advantages in Systems Design]] | * [[adi>en/technical-articles/rf-sampling-adc-offer-advantages-in-systems-design.html|RF Sampling ADCs Offer Advantages in Systems Design]] |
| |
**Return to Lab Activity [[university:courses:electronics:labs|Table of Contents]]** | **Return to Lab Activity [[university:courses:electronics:labs|Table of Contents]]** |