This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-8a [12 Jul 2019 13:26] – Pop Andreea | university:courses:electronics:electronics-lab-8a [25 Jun 2020 22:07] – external edit | ||
---|---|---|---|
Line 33: | Line 33: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | Configure waveform generator AWG1 as a triangle wave with a frequency of 100 Hz and an amplitude of 10 V with 0 V offset. The scope display should be set in both voltage vs. time and in XY mode with channel 1 on the horizontal axis and channel 2 on the vertical axis. Be sure to turn on the power supply only after you have completed and double checked your connections. | + | Configure waveform generator AWG1 as a triangle wave with a frequency of 100 Hz and an amplitude of 10 V peak-to-peak |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 75: | Line 75: | ||
<WRAP round download> | <WRAP round download> | ||
**Resources: | **Resources: | ||
- | * Fritzing files: [[ https:// | + | * Fritzing files: [[downgit>education_tools/ |
- | * LTspice files: [[ https:// | + | * LTspice files: [[downgit>education_tools/ |
</ | </ | ||