This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-7m [22 Jan 2019 14:33] – [Questions:] add ltspice files Antoniu Miclaus | university:courses:electronics:electronics-lab-7m [23 Aug 2019 12:53] – Antoniu Miclaus | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Activity | + | ====== Activity: Zero gain amplifier (MOS) ====== |
===== Objective: ===== | ===== Objective: ===== | ||
Line 28: | Line 28: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the gate and drain voltage of M< | + | The waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 51: | Line 51: | ||
What are the relative gains of the two paths when the drain current is less than and greater than the " | What are the relative gains of the two paths when the drain current is less than and greater than the " | ||
+ | <WRAP round download> | ||
**Resources: | **Resources: | ||
* Fritzing files: [[ https:// | * Fritzing files: [[ https:// | ||
* LTspice files: [[ https:// | * LTspice files: [[ https:// | ||
+ | </ | ||
**Return to Lab Activity [[university: | **Return to Lab Activity [[university: |