This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:electronics:electronics-lab-7 [05 Mar 2019 12:23] – [Procedure:] Antoniu Miclaus | university:courses:electronics:electronics-lab-7 [25 Jun 2020 22:07] (current) – external edit 127.0.0.1 | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Activity | + | ====== Activity: Zero gain amplifier (BJT) ====== |
===== Objective: ===== | ===== Objective: ===== | ||
Line 25: | Line 25: | ||
===== Hardware Setup: ===== | ===== Hardware Setup: ===== | ||
- | The waveform generator 1 should be configured for a 1 KHz triangle wave with 3 volt amplitude and 1.5V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the base and collector voltage of Q< | + | The waveform generator 1 should be configured for a 1 KHz triangle wave with 3 volt amplitude |
{{: | {{: | ||
Line 85: | Line 85: | ||
- | The waveform generator should be configured for a 1 KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division. | + | The waveform generator should be configured for a 1 KHz triangle wave with 3 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 124: | Line 124: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division. | + | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 173: | Line 173: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division. | + | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 209: | Line 209: | ||
<WRAP round download> | <WRAP round download> | ||
**Resources: | **Resources: | ||
- | * Fritzing files: [[ https:// | + | * Fritzing files: [[downgit>education_tools/ |
- | * LTspice files: [[ https:// | + | * LTspice files: [[downgit>education_tools/ |
</ | </ | ||
**Return to Lab Activity [[university: | **Return to Lab Activity [[university: | ||