This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-7 [12 Jul 2019 13:23] – [Activity 7. Zero gain amplifier (BJT)] Pop Andreea | university:courses:electronics:electronics-lab-7 [23 Aug 2019 12:52] – Antoniu Miclaus | ||
---|---|---|---|
Line 25: | Line 25: | ||
===== Hardware Setup: ===== | ===== Hardware Setup: ===== | ||
- | The waveform generator 1 should be configured for a 1 KHz triangle wave with 3 volt amplitude and 1.5V offset. Connect scope Channel 1 to display output W1 of the AWG generator. The Single ended input of scope channel 2 (2+) is used to measure alternately the base and collector voltage of Q< | + | The waveform generator 1 should be configured for a 1 KHz triangle wave with 3 volt amplitude |
{{: | {{: | ||
Line 85: | Line 85: | ||
- | The waveform generator should be configured for a 1 KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division. | + | The waveform generator should be configured for a 1 KHz triangle wave with 3 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 124: | Line 124: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division. | + | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 173: | Line 173: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude and 1.5V offset. Both scope channels can be set to 200mV per division. | + | The waveform generator should be configured for a 1KHz triangle wave with 3 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== |