This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-26 [24 Jan 2015 20:33] – [Measurements:] Doug Mercer | university:courses:electronics:electronics-lab-26 [21 Apr 2016 14:37] – [Measurements:] Doug Mercer | ||
---|---|---|---|
Line 8: | Line 8: | ||
Analog Discovery Instrument\\ | Analog Discovery Instrument\\ | ||
Solder-less Breadboard\\ | Solder-less Breadboard\\ | ||
- | 1 - 1KΩ Resistor (R< | + | 1 - 1KΩ Resistor (R< |
- | 1 - 5KΩ Variable resistor, potentiometer (R< | + | 1 - 5KΩ Variable resistor, potentiometer (R< |
1 - Zener diode (1N4735 or similar)\\ | 1 - Zener diode (1N4735 or similar)\\ | ||
Line 23: | Line 23: | ||
1. Monitor and report the load voltage V< | 1. Monitor and report the load voltage V< | ||
- | (a) Open circuit\\ | + | * Open circuit\\ |
- | (b) 10 kΩ\\ | + | |
- | (c) 1 kΩ\\ | + | |
- | (d) 100Ω\\ | + | |
2. Replace the load R< | 2. Replace the load R< | ||