This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:electronics:electronics-lab-21 [12 Jul 2019 14:01] – Pop Andreea | university:courses:electronics:electronics-lab-21 [13 Jun 2022 20:06] (current) – [Appendix:] Doug Mercer | ||
---|---|---|---|
Line 40: | Line 40: | ||
===== Hardware Setup: ===== | ===== Hardware Setup: ===== | ||
- | Configure the waveform generator for a 1 KHz triangle wave with 4V amplitude and 2.5V offset. Both scope channels should be set to 1V/Div. | + | Configure the waveform generator for a 1 KHz triangle wave with 4V amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 56: | Line 56: | ||
===== Hardware Setup: ===== | ===== Hardware Setup: ===== | ||
- | Configure the Network (Bode) analyzer for 2 log decades, end frequency of 100 KHz, a max gain of 2X, run time of 10 sec, offset of 0 V and an amplitude of 2 V. Run a single sweep and save the data to a file. | + | Configure the Network (Bode) analyzer for 2 log decades, end frequency of 100 KHz, a max gain of 2X, run time of 10 sec, offset of 0 V and an amplitude of 2 V peak-to-peak. Run a single sweep and save the data to a file. |
=====Question: | =====Question: | ||
Line 88: | Line 88: | ||
Below is the schematic and pinout for the CD4007: | Below is the schematic and pinout for the CD4007: | ||
- | {{ : | + | {{ : |
<WRAP centeralign> | <WRAP centeralign> |