This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:electronics:electronics-lab-13 [12 Jul 2019 13:40] – Pop Andreea | university:courses:electronics:electronics-lab-13 [27 Jan 2023 16:21] (current) – [Questions:] Doug Mercer | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Activity: Making a full Operational Amplifier from previous blocks ====== | + | ====== Activity: Making a full Operational Amplifier from previous blocks |
====== High gain amplifier ====== | ====== High gain amplifier ====== | ||
Line 43: | Line 43: | ||
===== Procedure: ===== | ===== Procedure: ===== | ||
- | Configure waveform generator for a 1 KHz sine wave with an amplitude of 400 mV and zero offset. Using scope channel 1 to observe the input at W1 and scope channel 2 to observe the output of the amplifier at R< | + | Configure waveform generator for a 1 KHz sine wave with an amplitude of 400 mV peak-to-peak |
{{ : | {{ : | ||
Line 98: | Line 98: | ||
===== Procedure: ===== | ===== Procedure: ===== | ||
- | Configure AWG1 for a 1 KHz sine wave with an amplitude of 2 V and zero offset. Using scope channel 1 to observe the input at W1 and scope channel 2 to observe the output of the amplifier, record the input to output amplitude and phase relationship. | + | Configure AWG1 for a 1 KHz sine wave with an amplitude of 2 V peak-to-peak |
{{ : | {{ : | ||
Line 106: | Line 106: | ||
===== Questions: ===== | ===== Questions: ===== | ||
- | Add questions here: | + | < |
+ | |||
+ | Here is a good technical paper on how to make [[adi> | ||
<WRAP round download> | <WRAP round download> | ||
**Resources: | **Resources: | ||
- | * Fritzing files: [[ https:// | + | * Fritzing files: [[downgit>education_tools/ |
- | * LTspice files: [[ https:// | + | * LTspice files: [[downgit>education_tools/ |
</ | </ | ||
- | **Return to Lab Activity [[university: | + | **Return to Lab Activity [[university: |
+ | |||
+ | =====Appendix: | ||
+ | |||
+ | {{page>:: | ||