This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:electronics:electronics-lab-12sg [05 Mar 2019 12:28] – Antoniu Miclaus | university:courses:electronics:electronics-lab-12sg [25 Jun 2020 22:07] (current) – external edit 127.0.0.1 | ||
---|---|---|---|
Line 30: | Line 30: | ||
Set the AWG 1 to the Following: | Set the AWG 1 to the Following: | ||
- | * Amplitude = 3.6V\\ | + | * Amplitude |
* Offset = 0V\\ | * Offset = 0V\\ | ||
* Frequency = 1KHz\\ | * Frequency = 1KHz\\ | ||
Line 104: | Line 104: | ||
<WRAP round download> | <WRAP round download> | ||
**Resources: | **Resources: | ||
- | * Fritzing files: [[ https://minhaskamal.github.io/DownGit/#/home? | + | * Fritzing files: [[downgit> |
+ | * LTspice files: [[downgit> | ||
</ | </ | ||