This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-10 [24 Jul 2017 15:25] – change amplitude value to peak-peak Antoniu Miclaus | university:courses:electronics:electronics-lab-10 [25 Jun 2020 22:07] – external edit | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Activity | + | ====== Activity: Shunt regulator ====== |
===== Objective: ===== | ===== Objective: ===== | ||
Line 25: | Line 25: | ||
===== Hardware Setup: ===== | ===== Hardware Setup: ===== | ||
- | Waveform generator W1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. The Single ended input of scope channel 2 (2+) is used to measure the regulated output voltage at the collector of Q< | + | {{: |
+ | |||
+ | <WRAP centeralign> | ||
+ | |||
+ | Waveform generator W1 should be configured for a 1 KHz triangle wave with 4 volt amplitude | ||
===== Procedure: ===== | ===== Procedure: ===== | ||
The regulated output voltage should be observed as the variable resistor R< | The regulated output voltage should be observed as the variable resistor R< | ||
+ | |||
+ | <WRAP centeralign> | ||
+ | |||
+ | <WRAP centeralign> | ||
{{ : | {{ : | ||
- | <WRAP centeralign> | + | <WRAP centeralign> |
=====Questions: | =====Questions: | ||
Line 48: | Line 56: | ||
All the emitters can be tired to ground ( pins 3,7,10,13 ). Devices Q< | All the emitters can be tired to ground ( pins 3,7,10,13 ). Devices Q< | ||
+ | |||
+ | <WRAP round download> | ||
+ | **Resources: | ||
+ | * Fritzing files: [[downgit> | ||
+ | * LTSpice files: [[downgit> | ||
+ | </ | ||
**Return to Lab Activity [[university: | **Return to Lab Activity [[university: | ||