Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:tools-software:uc-drivers:renesas:ad7920 [01 Jun 2012 12:33] – Added the "More Information" section Dragos Bogdan | resources:tools-software:uc-drivers:renesas:ad7920 [16 Nov 2012 18:06] – [Evaluation Boards] Lars-Peter Clausen |
---|
* [[adi>AD7920]] | * [[adi>AD7920]] |
| |
===== Evaluation Boards ===== | ===== Reference Circuits ===== |
* [[adi>EVAL-CN0241-SDPZ]] | * [[adi>CN0241]] |
===== Overview ===== | ===== Overview ===== |
The [[adi>AD7910]]/[[adi>AD7920]] are 10-bit and 12-bit, high speed, low power, successive-approximation ADCs respectively. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 250 kSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 6 MHz. | The [[adi>AD7910]]/[[adi>AD7920]] are 10-bit and 12-bit, high speed, low power, successive-approximation ADCs respectively. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 250 kSPS. The parts contain a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 6 MHz. |