This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:uc-drivers:renesas:ad7291 [01 Jun 2012 12:30] – Added the "More Information" section Dragos Bogdan | resources:tools-software:uc-drivers:renesas:ad7291 [09 Oct 2012 10:32] – Replaced the Overview Section. Dragos Bogdan | ||
---|---|---|---|
Line 9: | Line 9: | ||
===== Overview ===== | ===== Overview ===== | ||
- | {{scrape> | + | The [[adi>AD7291]] is a 12-bit, low power, 8-channel, successive approximation analog-to-digital converter (ADC) with an internal temperature sensor. |
+ | |||
+ | The part operates from a single 3.3 V power supply and features an I2C-compatible interface. The part contains a 9-channel multiplexer and a track-and-hold amplifier than can handle frequencies up to 30 MHz. The device has an on-chip 2.5 V reference that can be disabled to allow the use of an external reference. | ||
+ | |||
+ | The [[adi> | ||
+ | |||
+ | The [[adi> | ||
+ | |||
+ | The [[adi> | ||
+ | |||
+ | On-chip limit registers can be programmed with high and low limits for the conversion results; an out-of-range indicator output (ALERT) becomes active when the programmed high or low limits are violated by the conversion result. This output can be used as an interrupt. | ||
{{ : | {{ : |