Next revision | Previous revision |
resources:tools-software:uc-drivers:renesas:ad5443 [11 Oct 2012 17:48] – created AD5443 dor RX63N Dragos Bogdan | resources:tools-software:uc-drivers:renesas:ad5443 [25 Jan 2021 09:14] (current) – Fixed bad link for Renesas Demo Kit for RX63N Ioana Chelaru |
---|
| |
===== Supported Devices ===== | ===== Supported Devices ===== |
| * [[adi>AD5426]] |
| * [[adi>AD5432]] |
* [[adi>AD5443]] | * [[adi>AD5443]] |
| * [[adi>AD5444]] |
| * [[adi>AD5446]] |
| * [[adi>AD5450]] |
| * [[adi>AD5451]] |
| * [[adi>AD5452]] |
| * [[adi>AD5453]] |
| |
===== Evaluation Boards ===== | ===== Evaluation Boards ===== |
* [[adi>EVAL-AD5443SDZ]] | |
| |
===== Overview ===== | * [[adi>EVAL-AD5443|EVAL-AD5443SDZ]] |
| * [[adi>EVAL-AD5443-DBRDZ]] |
| * [[adi>EVAL-AD5446|EVAL-AD5446SDZ]] |
| * [[adi>EVAL-AD5453|EVAL-AD5453SDZ]] |
| |
| ===== Reference Circuits ===== |
| |
| * [[adi>CN0143]] |
| * [[adi>CN0151]] |
| |
| ===== Overview ===== |
The AD5426/AD5432/AD5443 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications. | The AD5426/AD5432/AD5443 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications. |
| |
| |
**HW Platform(s):** | **HW Platform(s):** |
* [[http://am.renesas.com/products/tools/introductory_evaluation_tools/renesas_demo_kits/yrdkrx63n/index.jsp|Renesas Demo Kit for RX63N (Renesas)]] | * [[https://www.renesas.com/us/en/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/yrdkrx63n-yrdkrx63n-demonstration-kit-rx63n|Renesas Demo Kit for RX63N (Renesas)]] |
| |
===== Driver Description ===== | ===== Driver Description ===== |
| |
====== Renesas RX63N Quick Start Guide ====== | ====== Renesas RX63N Quick Start Guide ====== |
This section contains a description of the steps required to run the AD7091R demonstration project on a Renesas RX63N platform. | This section contains a description of the steps required to run the AD5443 demonstration project on a Renesas RX63N platform. |
| |
==== Required Hardware ==== | ==== Required Hardware ==== |
* [[http://am.renesas.com/products/tools/introductory_evaluation_tools/renesas_demo_kits/yrdkrx63n/index.jsp|Renesas Demo Kit for RX63N (Renesas)]] | * [[https://www.renesas.com/us/en/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/yrdkrx63n-yrdkrx63n-demonstration-kit-rx63n|Renesas Demo Kit for RX63N (Renesas)]] |
* [[adi>EVAL-AD5443SDZ|EVAL-AD5443SDZ(ADI)]] | * [[adi>EVAL-AD5443SDZ|EVAL-AD5443SDZ(ADI)]] |
| |
==== Required Software ==== | ==== Required Software ==== |
* [[http://www.renesas.com/products/tools/ide/ide_hew/index.jsp|High-performance Embedded Workshop for RX63N family]] | * [[https://www.renesas.com/us/en/software-tool/high-performance-embedded-workshop|High-performance Embedded Workshop for RX63N family]] |
* [[http://am.renesas.com/products/tools/middleware_and_drivers/c_driver_gen/driver_gen_rpdl/index.jsp|Renesas Peripheral Driver Library for RX63N family]] | * [[https://www.renesas.com/us/en/software-tool/renesas-peripheral-driver-library|Renesas Peripheral Driver Library for RX63N family]] |
| |
==== Hardware Setup ==== | ==== Hardware Setup ==== |