This is an old revision of the document!
The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC). With a guaranteed maximum ±0.9 ppm INL and no missing codes at 24-bits, the AD4630-24 achieves unparalleled precision from −40°C to +125°C.
By keeping the gain resistors internal to the product, better gain and CMR specs can be achieved due to the inherent matching and reduction is parasitics. Additionally, there is a BW mode for optimized noise performance.
AD4250 is available in a 3mm x 3mm 16-lead LFCSP package and a 1.8 mm, 16-ball WLCSP package, making it an excellent solution for applications where size and packing density are important considerations. Performance is specified over the -40°C to +125°C temperature range.
A low-drift, internal precision reference buffer eases voltage reference sharing with other system circuitry. The AD4630-24 offers a typical dynamic range of 106 dB when using a 5 V reference. The low noise floor enables signal chains requiring less gain and lower power. A block averaging filter with programmable decimation ratio can increase dynamic range up to 153 dB. The wide differential input and common mode ranges allow inputs to use the full ±VREF range without saturating, simplifying signal conditioning requirements and system calibration. The improved settling of the Easy Drive analog inputs broadens the selection of analog front-end components compatible with the AD4630-24. Both single-ended and differential signals are supported.
The versatile Flexi-SPI serial interface eases host processor and ADC integration. A wide data clocking window, multiple SDO lanes, and optional DDR data clocking can reduce the serial clock to 10 MHz while operating at a sample rate of 2 MSPS. Echo clock mode and ADC master clock mode relax the timing requirements and simplify the use of digital isolators.
The AD4630-24's BGA package integrates all critical power supply and reference bypass capacitors, reducing the footprint and system component count, and lessening sensitivity to board layout.
Applications:
The driver contains two parts:
The Communication Driver has a standard interface, so the AD4630-24 driver can be used exactly as it is provided.
The Communication Drivers must include SPI transmission methods and GPIO control methods.
For the SPI method, the AD4630-24 driver calls three functions:
For the GPIO control methods, the AD4630-24 driver calls four functions:
Source code documentation for the driver is automatically generated using the Doxygen tool and it is available at: