Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
Last revision Both sides next revision
resources:tools-software:uc-drivers-all [10 Aug 2018 13:03]
spopa Added no-os driver link for ad5694 family of DACs
resources:tools-software:uc-drivers-all [10 Aug 2018 13:59]
spopa
Line 162: Line 162:
   * [[.:​uc-drivers::​renesas:​ad5669r | Renesas Demo Kit for RX62N]]   * [[.:​uc-drivers::​renesas:​ad5669r | Renesas Demo Kit for RX62N]]
 </​WRAP>​| </​WRAP>​|
-| [[adi>​AD5684]] \\ [[adi>​AD5684R]] \\ [[adi>​AD5685R]] \\ [[adi>​AD5686]] \\ [[adi>​AD5686R]] | [[adi>​EVAL-AD5684RSDZ]] \\ [[adi>​EVAL-AD5686RSDZ]] | {{:​resources:​tools-software:​uc-drivers:​ad5684r_eval_sdz.jpg?​120 |}} The AD5684/​AD5686,​ members of the nanoDAC+™ family are low power, quad, 12/16-bit buffered voltage output DACs. The devices include a gain select pin giving a full-scale output of 0V to VREF (gain = 1) or 0V to 2VREF (gain = 2). The AD5684R/​AD5685R/​AD5686R nanoDAC+TM are quad, 12/​14/​16-bit,​ rail-to-rail,​ voltage output DACs. The devices include a 2.5V, 2ppm/˚C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5V (gain=1) or 5V (gain=2). ​ | **ADI Reference Project for:** <​WRAP>​+| [[adi>​AD5671R]] \\ [[adi>​AD5672R]] \\ [[adi>​AD5675R]] \\ [[adi>​AD5676]] \\ [[adi>​AD5676R]] | [[adi>​EVAL-AD5676]] | {{:​resources:​tools-software:​evaluation_board_for_ad5676r_octal_16bit_nanodac.png?​120 |}} The AD5671R/​AD5675R/​AD5672R/​AD5676R are low power, octal, 12-/16-bit buffered voltage output digital-to-analog converters (DACs). They include a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. ​ | **ADI Reference Project for:** <​WRAP>​ 
 +  * [[.:​uc-drivers:​ad5676 | No-OS Driver]] 
 +</​WRAP>​| 
 +| [[adi>​AD5684]] \\ [[adi>​AD5684R]] \\ [[adi>​AD5685R]] \\ [[adi>​AD5686]] \\ [[adi>​AD5686R]] | [[adi>​EVAL-AD5684RSDZ]] \\ [[adi>​EVAL-AD5686RSDZ]] | {{:​resources:​tools-software:​uc-drivers:​ad5684r_eval_sdz.jpg?​120 |}} The AD5684/​AD5686,​ members of the nanoDAC+™ family are low power, quad, 12/16-bit buffered voltage output DACs. The devices include a gain select pin giving a full-scale output of 0V to VREF (gain = 1) or 0V to 2VREF (gain = 2). The AD5684R/​AD5685R/​AD5686R nanoDAC+TM are quad, 12/​14/​16-bit,​ rail-to-rail,​ voltage output DACs. The devices include a 2.5V, 2ppm/˚C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5V (gain=1) or 5V (gain=2). | **ADI Reference Project for:** <​WRAP>​
   * [[.:​uc-drivers::​renesas:​ad5684r | Renesas Demo Kit for RL78G13]]   * [[.:​uc-drivers::​renesas:​ad5684r | Renesas Demo Kit for RL78G13]]
   * [[.:​uc-drivers:​ad5676 | No-OS Driver]]   * [[.:​uc-drivers:​ad5676 | No-OS Driver]]
resources/tools-software/uc-drivers-all.txt · Last modified: 25 Mar 2019 00:08 by DragosB