Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:tools-software:sigmastudiov2 [02 Jul 2020 19:35] – images updated John Joseph | resources:tools-software:sigmastudiov2 [01 Apr 2024 13:42] (current) – 2.2.0 download link updated John Joseph |
---|
{{:resources:tools-software:ssplus.jpg?800|}} | {{ :resources:tools-software:ssplus.jpg?600 }} |
| |
The SigmaStudio® Plus graphical development tool is the programming, development, and tuning software for the SHARC® audio processors and A2B® transceivers. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. SigmaStudio links with both Analog Devices evaluation boards and production designs to provide full in-circuit real-time IC control. | ===== SigmaStudio+ ===== |
| |
| The SigmaStudio®+ graphical development tool is the programming, development, and tuning software for the SHARC® audio processors and A2B® transceivers. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. SigmaStudio links with both Analog Devices evaluation boards and production designs to provide full in-circuit real-time IC control. |
| |
SigmaStudio Plus includes an extensive library of algorithms to perform audio processing such as filtering, mixing, and dynamics processing, as well as basic low-level DSP functions and control blocks. Plug-in algorithms from Analog Devices and 3rd party partners can be added to SigmaStudio's drag-and-drop library. | SigmaStudio Plus includes an extensive library of algorithms to perform audio processing such as filtering, mixing, and dynamics processing, as well as basic low-level DSP functions and control blocks. Plug-in algorithms from Analog Devices and 3rd party partners can be added to SigmaStudio's drag-and-drop library. |
| |
Along with its graphical DSP signal flow development, SigmaStudio Plus also includes other features to speed up the design cycle from product concept to release. SigmaStudio Plus includes tools for intuitively setting control registers, calculating tables of filter coefficients, visualizing filter magnitude and phase responses, generating C header files, and sequencing a series of controls to ease your transition from SigmaStudio Plus to system implementation on your microcontroller. | Along with its graphical DSP signal flow development, SigmaStudio Plus also includes other features to speed up the design cycle from product concept to release. SigmaStudio Plus includes tools for intuitively setting control registers, calculating tables of filter coefficients, visualizing filter magnitude and phase responses, generating C header files, and sequencing a series of controls to ease your transition from SigmaStudio Plus to system implementation on your microcontroller. |
| |
| <note tip>Click [[adi>en/design-center/evaluation-hardware-and-software/software/software-download.html?swpart=SD_02UBGR1#|here]] to download the latest version of SigmaStudio+ (SigmaStudio+ 2.2.0)</note> |
| |
===== Documentation ===== | ===== Documentation ===== |
[[resources/tools-software/sigmastudiov2/targetintegration|Target Integration]] | [[resources/tools-software/sigmastudiov2/targetintegration|Target Integration]] |
\\ This section contains detailed information on integrating SigmaStudio+ with target processor and controller applications. | \\ This section contains detailed information on integrating SigmaStudio+ with target processor and controller applications. |
| \\ |
| \\ |
| |
| {{:resources:tools-software:sigmastudiov2:noun-scale-873248-2562a1.png?75 |}} |
| \\ |
| [[resources/tools-software/sigmastudiov2/comparison|SigmaStudio - SigmoStudio+ Comparison]] |
| \\ This section covers a detailed comparison between SigmaStudio and SigmaStudio+. |
\\ | \\ |
\\ | \\ |