Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:tools-software:sigmastudiov2 [02 Jul 2020 19:35]
John Joseph images updated
resources:tools-software:sigmastudiov2 [04 Feb 2021 11:12]
John Joseph SS+ title added
Line 1: Line 1:
-{{:​resources:​tools-software:​ssplus.jpg?​800|}}+{{ :​resources:​tools-software:​ssplus.jpg?​600 }}
  
-The SigmaStudio® ​Plus graphical development tool is the programming,​ development,​ and tuning software for the SHARC® audio processors and A2B® transceivers. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. SigmaStudio links with both Analog Devices evaluation boards and production designs to provide full in-circuit real-time IC control. ​+===== SigmaStudio+ ===== 
 + 
 +The SigmaStudio®graphical development tool is the programming,​ development,​ and tuning software for the SHARC® audio processors and A2B® transceivers. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. SigmaStudio links with both Analog Devices evaluation boards and production designs to provide full in-circuit real-time IC control. ​
  
 SigmaStudio Plus includes an extensive library of algorithms to perform audio processing such as filtering, mixing, and dynamics processing, as well as basic low-level DSP functions and control blocks. Plug-in algorithms from Analog Devices and 3rd party partners can be added to SigmaStudio'​s drag-and-drop library. ​ SigmaStudio Plus includes an extensive library of algorithms to perform audio processing such as filtering, mixing, and dynamics processing, as well as basic low-level DSP functions and control blocks. Plug-in algorithms from Analog Devices and 3rd party partners can be added to SigmaStudio'​s drag-and-drop library. ​
resources/tools-software/sigmastudiov2.txt · Last modified: 04 Feb 2021 11:12 by John Joseph