Click here to return to the Multiplexers and Demultiplexers page
The Index Selectable Demultiplexer block route an input to one of many possible output pins. The output is selected based on a control signal value from an Index Lookup Table, RMS Table, or DC Input block. The slew variant of Index Selectable Demux allows smooth transition when switching outputs.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
———————————————- | ——————-- | ——————————-- | ———————— |
Mono (Configurable Slew Mode) | NA | NA | S |
Stereo (Configurable Slew Mode) | NA | NA | S |
Stereo (SW Slew) | B | B | NA |
Mono (No Slew) | S | S | NA |
Stereo (No Slew) | S | S | NA |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
InputSel_In | Control | Channel selection control input |
InputX | Audio | Input Channel X |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
OutputX | Audio | Output Channel X |
Note:
GUI Parameter | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
NumChannels | 2 | 2 to 20 | Number of channels. Applicable to Mono modules. Change in this value requires re-compilation |
NumStereoChannels | 2 | 2 to 20 | Number of stereo channels. Applicable to Stereo modules. Change in this value requires re-compilation |
StepSize | 11 | 8 to 16 | Slew step size for SW slew modules |
SlewType | RC Slew | NA | Slew type. Applicable to Configurable Slew Mode modules |
CustomVal | 0x208A | NA | Custom slew value. Applicable to Configurable Slew Mode modules |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————- | ———————————————————————————————— | —————————————- | ———————— |
slew_mode | Slew mode and value for HW slew (Configurable Slew Mode modules) | NA | Integer |
StepSize | Slewing Step Size for SW Slew modules | Float | NA |
StepSize = 2^(-1 * StepSize)